
calcActive())">
AvatarOn, wallplate for 2 keystone RJ45, Dark grey
E8332RJS_DG
KWDÂ 2.657
KWDÂ 2.021
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8332RJS_DG
AvatarOn, wallplate for 2 keystone RJ45, Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, wallplate for 2 keystone RJ45, Dark grey
KWDÂ 2.657
KWDÂ 2.021
Product Details
Part Number | E8332RJS_DG |
---|---|
Activity | HDCWD |
Weight | 50.0 g |
Package1 Length*Width*Height | 8.5 cm x 8.5 cm x 4.5 cm |
Colour | dark grey |
Colour | Dark Grey |
depth | 15 mm |
device mounting | flush, surface |
height | 86 mm |
Material | polycarbonate |
Number of Gangs | 2 gangs |
product compatibility | Actassi RJ45 keystone modular jack |
product or component type | Wallplates |
Provided Equipment | label holder |
range | AvatarOn |
Socket Number | 2 |
width | 86 mm |
product compatibility | Actassi RJ45 keystone modular jack |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account