
calcActive())">
AvatarOn, TV socket, master, 75 Ohm, White
E8331TVM_WE
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331TVM_WE
AvatarOn, TV socket, master, 75 Ohm, White
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, TV socket, master, 75 Ohm, White
KWDÂ 0.000
Product Details
Part Number | E8331TVM_WE |
---|---|
Activity | HDCWD |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz |
Colour | white |
depth | 26 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
height | 87 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | TV socket |
range | AvatarOn |
relative humidity | 0-95 % |
Tv Socket Type | TV |
width | 87 mm |
Method of access | master |
ambient air temperature for operation | -5-45 °C |
standards | GB 17466 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account