
calcActive())">
Schneider Electric 13A 250V 1G Fused Con w DP Sw&LED, WD, E8331DFSGN_WD
E8331DFSGN_WD
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8331DFSGN_WD
Schneider Electric 13A 250V 1G Fused Con w DP Sw&LED, WD, E8331DFSGN_WD
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric 13A 250V 1G Fused Con w DP Sw&LED, WD, E8331DFSGN_WD
KWDÂ 0.000
Product Details
Rated current | 13 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8331DFSGN_WD |
Activity | HDCWD |
Colour | wood |
depth | 30.5 mm |
Device Presentation | complete product |
fuse type | blade type |
height | 86 mm |
IP degree of protection | IP20 |
Material | steel, copper, PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
Pilot Light | neon indicator |
product or component type | switch-disconnector-fuse |
Quantity per set | set of 1 |
range | AvatarOn |
width | 86 mm |
standards | BS 1363 |
connections - terminals | screw terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account