
calcActive())">
AvatarOn, fused connection, 25A, 250V, Dark grey
E8331TB_DG
KWDÂ 8.957
KWDÂ 6.812
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8331TB_DG
AvatarOn, fused connection, 25A, 250V, Dark grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn, fused connection, 25A, 250V, Dark grey
KWDÂ 8.957
KWDÂ 6.812
Product Details
Rated current | 25 A at 250 V AC 50...60 Hz |
---|---|
Part Number | E8331TB_DG |
Activity | HDCWD |
Weight | 162.0 g |
Colour | dark grey |
depth | 38 mm |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
mounting support | wall mounted |
Number of Gangs | 1 gang |
product or component type | fused connection |
Quantity per set | set of 1 |
range | AvatarOn |
width | 86 mm |
standards | BS 5733 |
connections - terminals | pillar terminals |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account