
calcActive())">
analog input module X80 - 8 inputs - temperature
BMXART0814
KWD 539.881
KWD 449.064
KWD 539.881
KWD 539.881
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXART0814
analog input module X80 - 8 inputs - temperature
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Product Details
Activity | IDPAC |
---|---|
Part Number | BMXART0814 |
ambient air temperature for storage | -40-85 °C |
current consumption | 150 mA at 3.3 V DC |
Detection Type | open circuit Cu 10, open circuit Ni 100, open circuit Ni 1000, open circuit Pt 100, open circuit Pt 1000, open circuit thermocouple B, open circuit thermocouple E, open circuit thermocouple J, open circuit thermocouple K, open circuit thermocouple L, open circuit thermocouple N, open circuit thermocouple R, open circuit thermocouple S, open circuit thermocouple T, open circuit thermocouple U |
Measurement Resolution | 0.1 °C Cu 10, 0.1 °C Ni 100, 0.1 °C Ni 1000, 0.1 °C Pt 100, 0.1 °C Pt 1000, 0.1 °C thermocouple B, 0.1 °C thermocouple E, 0.1 °C thermocouple J, 0.1 °C thermocouple K, 0.1 °C thermocouple L, 0.1 °C thermocouple N, 0.1 °C thermocouple R, 0.1 °C thermocouple S, 0.1 °C thermocouple T, 0.1 °C thermocouple U, 1280/2exp14 mV +/- 1.28 V, 160/2exp14 mV +/- 160 mV, 320/2exp14 mV +/- 320 mV, 40/2exp14 mV +/- 40 mV, 12.5 mOhm 400 Ohm, 125 mOhm 4000 Ohm, 640/2exp14 mV +/- 640 mV, 80/2exp14 mV +/- 80 mV |
Maximum Wiring Resistance | 20 Ohm 2 wires Cu 10, 20 Ohm 2 wires Ni 100, 20 Ohm 2 wires Pt 100, 20 Ohm 3 wires Cu 10, 20 Ohm 3 wires Ni 100, 20 Ohm 3 wires Pt 100, 200 Ohm 2 wires Ni 1000, 200 Ohm 2 wires Pt 1000, 200 Ohm 3 wires Ni 1000, 200 Ohm 3 wires Pt 1000, 50 Ohm 4 wires Cu 10, 50 Ohm 4 wires Ni 100, 50 Ohm 4 wires Pt 100, 500 Ohm 4 wires Ni 1000, 500 Ohm 4 wires Pt 1000 |
IP degree of protection | IP20 |
net weight | 0.165 kg |
operating altitude | 0...2000 m, 2000...5000 m with derating factor |
product certifications | CE, EAC, UL, CSA, Merchant Navy, RCM |
product or component type | analog input module |
range of product | Modicon X80 |
relative humidity | 5-95 % at 55-55 °C without condensation |
shock resistance | 30 gn |
MTBF reliability | 900000 H |
Measurement error | +/- 0.7 °C Ni 1000 25 °C, +/- 2 °C Pt 100 0...60 °C, +/- 2 °C Pt 1000 0...60 °C, +/- 2.1 °C Ni 100 25 °C, +/- 2.1 °C Pt 100 25 °C, +/- 2.1 °C Pt 1000 25 °C, +/- 2.7 °C thermocouple U 25 °C, +/- 2.8 °C thermocouple J 25 °C, +/- 3 °C Ni 100 0...60 °C, +/- 3 °C thermocouple L 25 °C, +/- 3.2 °C thermocouple R 25 °C, +/- 3.2 °C thermocouple S 25 °C, +/- 3.5 °C thermocouple B 25 °C, +/- 3.7 °C thermocouple E 25 °C, +/- 3.7 °C thermocouple K 25 °C, +/- 3.7 °C thermocouple N 25 °C, +/- 3.7 °C thermocouple T 25 °C, +/- 4 °C Cu 10 0...60 °C, +/- 4 °C Cu 10 25 °C, +/- 4.5 °C thermocouple J 0...60 °C, +/- 4.5 °C thermocouple L 0...60 °C, +/- 4.5 °C thermocouple R 0...60 °C, +/- 4.5 °C thermocouple S 0...60 °C, +/- 4.5 °C thermocouple U 0...60 °C, +/- 5 °C thermocouple B 0...60 °C, +/- 5 °C thermocouple E 0...60 °C, +/- 5 °C thermocouple K 0...60 °C, +/- 5 °C thermocouple N 0...60 °C, +/- 5 °C thermocouple T 0...60 °C, <= 0.15 % of full scale +/- 1.28 V 0...60 °C, <= 0.15 % of full scale +/- 160 mV 0...60 °C, <= 0.15 % of full scale +/- 320 mV 0...60 °C, <= 0.15 % of full scale +/- 640 mV 0...60 °C, <= 0.15 % of full scale +/- 80 mV 0...60 °C, <= 0.2 % of full scale 4000 Ohm 0...60 °C, 0.05 % of full scale +/- 1.28 V 25 °C, 0.05 % of full scale +/- 160 mV 25 °C, 0.05 % of full scale +/- 320 mV 25 °C, 0.05 % of full scale +/- 40 mV 25 °C, 0.05 % of full scale +/- 640 mV 25 °C, 0.05 % of full scale +/- 80 mV 25 °C, 0.12 % of full scale 400 Ohm 25 °C, 0.12 % of full scale 4000 Ohm 25 °C, <= 0.2 % of full scale +/- 40 mV 0...60 °C, <= 0.3 % of full scale 400 Ohm 0...60 °C, 1.3 °C Ni 1000 0...60 °C |
Maximum conversion value | +/- 100 % 400 Ohm, +/- 100 % 4000 Ohm, +/- 102.5 % +/- 1.28 V, +/- 102.5 % +/- 160 mV, +/- 102.5 % +/- 320 mV, +/- 102.5 % +/- 40 mV, +/- 102.5 % +/- 640 mV, +/- 102.5 % +/- 80 mV |
Type of filter | first order digital filtering |
Temperature drift | 25 ppm/°C 400 Ohm, 25 ppm/°C 4000 Ohm, 25 ppm/°C Ni 1000, 25 ppm/°C thermocouple B, 25 ppm/°C thermocouple E, 25 ppm/°C thermocouple J, 25 ppm/°C thermocouple K, 25 ppm/°C thermocouple L, 25 ppm/°C thermocouple N, 25 ppm/°C thermocouple R, 25 ppm/°C thermocouple S, 25 ppm/°C thermocouple T, 25 ppm/°C thermocouple U, 30 ppm/°C +/- 1.28 V, 30 ppm/°C +/- 160 mV, 30 ppm/°C +/- 320 mV, 30 ppm/°C +/- 40 mV, 30 ppm/°C +/- 640 mV, 30 ppm/°C +/- 80 mV, 30 ppm/°C Cu 10, 30 ppm/°C Ni 100, 30 ppm/°C Pt 100, 30 ppm/°C Pt 1000 |
Recalibration | internal |
Cold junction compensation | external by Pt100 probe |
Analogue input resolution | 15 bits + sign |
Input level | low level |
Input output isolation | isolated |
Analogue input number | 8 |
Differential mode rejection | 60 dB 50/60 Hz |
Nominal read cycle time | 400 ms with temperature probe, 200 ms with thermocouple |
Analog/digital conversion | sigma delta 16 bits |
Analogue input type | voltage +/- 1.28 V, voltage +/- 160 mV, voltage +/- 320 mV, voltage +/- 40 mV, voltage +/- 640 mV, voltage +/- 80 mV, resistor 400 Ohm 2 wires, resistor 400 Ohm 3 wires, resistor 400 Ohm 4 wires, resistor 4000 Ohm 2 wires, resistor 4000 Ohm 3 wires, resistor 4000 Ohm 4 wires, temperature probe -100...+260 °C Cu 10, temperature probe -100...+450 °C Pt 100 conforming to UL/JIS, temperature probe -100...+450 °C Pt 1000 conforming to UL/JIS, temperature probe -200...+850 °C Pt 100 conforming to IEC, temperature probe -200...+850 °C Pt 1000 conforming to IEC, temperature probe -60...+180 °C Ni 100, temperature probe -60...+180 °C Ni 1000, thermocouple +130...+1820 °C thermocouple B, thermocouple +270...+1300 °C thermocouple N, thermocouple -200...+600 °C thermocouple U, thermocouple -200...+760 °C thermocouple J, thermocouple -200...+900 °C thermocouple L, thermocouple -270...+1000 °C thermocouple E, thermocouple -270...+1370 °C thermocouple K, thermocouple -270...+400 °C thermocouple T, thermocouple -50...+1769 °C thermocouple R, thermocouple -50...+1769 °C thermocouple S |
Permitted overload on inputs | +/- 7.5 V +/- 1.28 V, +/- 7.5 V +/- 160 mV, +/- 7.5 V +/- 320 mV, +/- 7.5 V +/- 40 mV, +/- 7.5 V +/- 640 mV, +/- 7.5 V +/- 80 mV |
vibration resistance | 3 gn |
status LED | 1 LED (green) RUN, 1 LED per channel (green) channel diagnostic, 1 LED (red) ERR, 1 LED (red) I/O |
ambient air temperature for operation | 0-60 °C |
standards | EN 61131-2, EN 61000-6-4, EN 61000-6-2, EN 61010-2-201 |
environmental characteristic | 3C3 conforming to EN/IEC 60721-3-3, 3C4 conforming to EN/IEC 60721-3-3 |
Electrical Connection | 40 ways 2 connectors |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
Common Mode Rejection | 120 dB 50/60 Hz |