
calcActive())">
Acti9 iID - Residual Current Circuit Breaker - 4P - 25A - 300mA - B-SI type
A9Z64425
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9Z64425
Acti9 iID - Residual Current Circuit Breaker - 4P - 25A - 300mA - B-SI type
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 iID - Residual Current Circuit Breaker - 4P - 25A - 300mA - B-SI type
KWDÂ 0.000
Description
How to Video
Product Details
Activity | HDCFD |
---|---|
Part Number | A9Z64425 |
[Uimp] rated impulse withstand voltage | 6 kV |
9 Mm Pitches | 8 |
Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
Connection Pitch | 18 mm |
Contact Position Indicator | yes |
Device Location in System | outgoer, group incomer |
Earth-leakage Protection Class | type B-SI (Super Immunised) |
Earth-leakage Protection Time Delay | instantaneous |
Earth-leakage Sensitivity | 300 mA |
Locking Options Description | padlocking device |
Neutral Position | left |
overvoltage category | IV |
Rated Breaking and Making Capacity | Idm 1500 A, Im 1500 A |
Rated Conditional Short-circuit Current | 10 kA |
Residual Current Tripping Technology | voltage independent |
ambient air temperature for storage | -40-85 °C |
colour | white |
connections - terminals | double terminal front 1-35 mm² rigid, double terminal front 1-25 mm² flexible, double terminal front 1-25 mm² flexible with ferrule, double terminal back 1-25 mm² rigid, double terminal back 1-16 mm² flexible, double terminal back 1-16 mm² flexible with ferrule |
control type | toggle |
depth | 79 mm |
device application | photovoltaic, 3P speed drive, lift |
device short name | iID |
Electrical Durability | 15000 cycles |
height | 88 mm |
IK degree of protection | IK05 |
IP degree of protection | IP20 conforming to IEC 60529, IP40 (modular enclosure) conforming to IEC 60529 |
mechanical durability | 20000 cycles |
mounting mode | clip-on |
mounting support | DIN rail |
net weight | 415 g |
network frequency | 50 Hz |
network type | AC |
operating altitude | 0...2000 m |
Poles Description | 4P |
pollution degree | 3 |
product certifications | CCC, KC |
product or component type | residual current circuit breaker (RCCB) |
Quality Labels | VDE, NF, IMQ, KEMA |
range | Acti9 |
width | 72 mm |
Wire Stripping Length | 14 mm for top or bottom connection |
ambient air temperature for operation | -25-60 °C |
standards | IEC 61008-2-1, IEC/EN 62423, EN 61008-2-1 |
electromagnetic compatibility | 8/20 µs impulse withstand, 3 kA conforming to EN/IEC 61008-1 |
local signalling | ON/OFF indication, LED (green) for presence of voltage, trip indicator |
[Ui] rated insulation voltage | 500 V |
tightening torque | 3.5-3.5 N.m top or bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account