
calcActive())">
6G trailing socket w/ SW & USB, GH 3M
TSH36U_3_GH
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

TSH36U_3_GH
6G trailing socket w/ SW & USB, GH 3M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
6G trailing socket w/ SW & USB, GH 3M
KWDÂ 0.000
Product Details
Rated current | 13 A |
---|---|
Part Number | TSH36U_3_GH |
Activity | HDCWD |
Cable Cross Section | 0-1.25 mm² |
control type | switch |
depth | 32 mm |
height | 32 mm |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.4 A |
IP degree of protection | IP20 |
Length | 400.5 mm |
marking | with Schneider logo, USB symbol |
Material | PC (polycarbonate) |
net weight | 0.742 kg |
Pilot Light | ON indicator |
product or component type | power strip |
range | AvatarOn |
range of product | AvatarOn Extend |
Socket Additional Information | shuttered |
Socket Number | 6 |
Surface Finish | matt |
Surface Treatment | aluminium coated |
Type of Packing | box |
width | 61 mm |
Outlet standard deviation | BS 1363 |
Shape | rectangular |
Surge protection present | FALSE |
On/off switch present | TRUE |
Number of socket outlets with earth pin | 6 |
Cover present | FALSE |
Number of USB connection | 2 |
Cable Length | 3 m |
Type of Cable | H05VV-F3G1.25 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account