
calcActive())">
55A 440V Surface Mount Double Pole Isolating Switch IP66
WHD55
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

WHD55
55A 440V Surface Mount Double Pole Isolating Switch IP66
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
55A 440V Surface Mount Double Pole Isolating Switch IP66
KWDÂ 0.000
Product Details
Rated current | 10 AX at 250 V AC 50 Hz |
---|---|
Part Number | WHD55 |
Activity | HDCWD |
Weight | 0 |
Package1 Length*Width*Height | x x |
[Ie] rated operational current | 55 A at 440 V AC-22A |
depth | 90 mm |
device short name | W |
height | 170 mm |
IP degree of protection | IP66 |
Motor M-rating As3133 | M160 |
Poles Description | 2P |
product or component type | isolating switch |
range of product | Kavacha |
standards | IEC 60947-3 |
width | 82 mm |
standards | IEC 60947-3 |
[Ie] rated operational current | 55 A at 440 V AC-22A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account