
calcActive())">
2G TV SOCKET 75Ohm THROUGH-CONNECT WE
E8332TV_WE
KWDÂ 6.430
KWDÂ 4.897
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8332TV_WE
2G TV SOCKET 75Ohm THROUGH-CONNECT WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
2G TV SOCKET 75Ohm THROUGH-CONNECT WE
KWDÂ 6.430
KWDÂ 4.897
Product Details
Part Number | E8332TV_WE |
---|---|
Activity | HDCWD |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz |
Colour | white |
depth | 26 mm |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 2 gangs |
product or component type | TV socket |
range | AvatarOn |
relative humidity | 0-95 % |
Tv Socket Type | TV |
width | 86 mm |
ambient air temperature for operation | -5-45 °C |
standards | IEC 60670, BS 5733 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account