
calcActive())">
20A 250V 1 Gang Double Pole Switch with Neon and Earth
KB31D20NE
KWDÂ 1.997
KWDÂ 1.519
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31D20NE
20A 250V 1 Gang Double Pole Switch with Neon and Earth
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
20A 250V 1 Gang Double Pole Switch with Neon and Earth
KWDÂ 1.997
KWDÂ 1.519
Product Details
Rated current | 20 A |
---|---|
Part Number | KB31D20NE |
Activity | HDCWD |
Actuator | rocker |
Clamping Connection Capacity | <= 4 mm² for rigid or stranded cable(s), 4 mm² |
Colour | surround: white, base: white |
contacts material | brass and phosphor bronze |
depth | 32 mm |
device application | control switch |
device mounting | flush |
Device Presentation | complete product |
device short name | KB31 |
Embedding Depth | 20 mm |
fixing center | 60.3 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: surround, nylon: base |
mounting support | wall mounted |
network frequency | 50/60 Hz |
network type | AC |
Number of Gangs | 1 gang |
Number of Rocker | 1 |
Number of Terminals | 8 |
operating altitude | 0...2000 m |
Pilot Light | neon indicator lamp |
product or component type | switch |
Projecting Depth | 8 mm |
Quantity per set | 1 |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
sale per indivisible quantity | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Application | on/off switching |
Switch Function | double 1-way with earth |
Terminal Identifier | L2, N2, L1, N1 |
Type of Packing | plastic bag |
width | 86 mm |
Wire Stripping Length | 12 mm |
Main colour tint | white |
Technology type | electromechanical |
ambient air temperature for operation | -5-40 °C |
standards | SS 227, IEC 60669-1, MS IEC 60669-1 |
environmental characteristic | indoor use |
connections - terminals | 8 screw terminals |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account