
calcActive())">
1G TV socket, 75OHM, THROUGH-CNN WE
E8731TV_WE
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731TV_WE
1G TV socket, 75OHM, THROUGH-CNN WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G TV socket, 75OHM, THROUGH-CNN WE
KWDÂ 0.000
Product Details
Part Number | E8731TV_WE |
---|---|
Activity | HDCWD |
average impedance | 75 Ohm |
Colour | white |
device application | communication |
device mounting | flush, surface |
Device Presentation | complete product |
IP degree of protection | IP20 |
Material | PC (polycarbonate) |
Number of Gangs | 1 gang |
product or component type | TV socket |
range | AvatarOn |
range of product | AvatarOn C |
Tv Socket Type | TV |
Main colour tint | white |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account