
calcActive())">
1G RJ45 Data Skt Cover without module WE
E8731RJSC_WE
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8731RJSC_WE
1G RJ45 Data Skt Cover without module WE
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1G RJ45 Data Skt Cover without module WE
KWDÂ 0.000
Product Details
Part Number | E8731RJSC_WE |
---|---|
Activity | HDCWD |
accessory / separate part category | mounting accessory |
ambient air temperature for storage | 0-55 °C |
Colour | white glossy |
depth | 8 mm |
device mounting | flush |
fixing mode | by 2 screws |
height | 86 mm |
Installation Direction | horizontal |
IP degree of protection | IP20 |
Material | polycarbonate |
Number of Gangs | 1 gang |
Product Destination | data socket |
product or component type | cover plate |
Quantity per set | 1 |
range | AvatarOn |
range of product | AvatarOn C |
relative humidity | 0-90 % |
Socket Number | 1 |
Surface Treatment | untreated |
Type of Packing | plastic bag |
width | 86 mm |
Cover type | front cover |
ambient air temperature for operation | 0-40 °C |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account