
calcActive())">
13A 250V Twin Gang Large Dolly Switched Socket
KB25L
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB25L
13A 250V Twin Gang Large Dolly Switched Socket
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
13A 250V Twin Gang Large Dolly Switched Socket
KWDÂ 0.000
Product Details
Rated current | 13 A at 250 V AC, no inductive load |
---|---|
Part Number | KB25L |
Activity | HDCWD |
Clamping Connection Capacity | 2 x 4 mm², 3 x 2.5 mm² |
Colour | white |
contacts material | brass and phosphor bronze |
depth | 35 mm |
device mounting | flush |
Device Presentation | complete product |
device short name | KB25 |
Embedding Depth | 35 mm |
fixing center | 120.6 mm |
fixing mode | by screw M3.5 |
height | 86 mm |
Material | polycarbonate: grid plate, polycarbonate: surround, polycarbonate: base |
mounting support | wall mounted |
network frequency | 50 Hz |
Number of Gangs | 2 gangs |
Outlet Poles Configuration | 2P + E |
product or component type | switched socket |
Projecting Depth | 8 mm |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Terminal Identifier | N, Earth, L |
width | 146 mm |
ambient air temperature for operation | -5-40 °C |
standards | MS 589, SS 145, BS 1362-2 |
environmental characteristic | indoor use |
connections - terminals | pillar terminal |
tightening torque | 0.4 N.m |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account