
calcActive())">
Schneider Electric 13A 1G Sw Socket with 2.1A USB, WE, KB15USB_WE_G12
KB15USB_WE_G12
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB15USB_WE_G12
Schneider Electric 13A 1G Sw Socket with 2.1A USB, WE, KB15USB_WE_G12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric 13A 1G Sw Socket with 2.1A USB, WE, KB15USB_WE_G12
KWDÂ 0.000
Product Details
Load Type | no inductive load |
---|---|
Rated current | power circuit: 13 A 220...250 V, AC, 50/60 Hz |
Part Number | KB15USB_WE_G12 |
Activity | HDCWD |
ambient air temperature for storage | -5-60 °C |
Clamping Connection Capacity | 1 x 4 mm² for solid cable(s), 2 x 4 mm² for stranded cable(s), 1 x 2.5 mm², 2 x 2.5 mm² |
Colour | white |
Connector Type | USB type A |
depth | 41.9 mm |
device mounting | flush 47 mm |
Device Presentation | complete product |
Electrical Connection | 3 screw terminal |
Embedding Depth | 30.6 mm |
fixing center | 60.3 mm |
fixing mode | by screws M3.5 x 25 mm |
height | 86 mm |
Input Power | 16 W |
Integrated Connection Type | 2 USB port 5 V DC, maximum load current: 2.1 A |
IP degree of protection | IP20 |
Material | polycarbonate: grid plate, polycarbonate: cover, polycarbonate: surround, polycarbonate: dolly, nylon + GF: shutter, brass: contact plate, steel: spring, Steel with Cu plating: terminal screw, copper with silver onlay: bridge |
mounting support | mounting box conforming to BS 4662 |
net weight | 0.1 kg |
Number of Gangs | 1 gang |
Number of Power Socket Outlets | 1 x 2P + E with shutters, British |
operating altitude | <= 2000 m |
Power Consumption in w | 0.075 W |
product certifications | SIRIM, IEC |
product or component type | power socket-outlet + USB charger |
Protection Type | USB port: over temperature protection with PWM IC circuit, USB port: over voltage protection against surges with PWM IC circuit, USB port: overcurrent between output phases and earth (on power up only) with PWM IC circuit |
range | Vivace |
range of product | Vivace |
relative humidity | 0-95 % |
Screwdriver Shape | Philips |
shape of screw head | cross |
Socket Additional Information | shuttered |
Socket Number | 1 |
Surface Finish | glossy |
Surface Treatment | untreated |
Switch Function | ON/OFF power-socket outlet |
width | 86 mm |
Wire Stripping Length | 10-12 mm |
ambient air temperature for operation | 0-40 °C |
standards | IEC 60950-1, BS 1363-2 |
environmental characteristic | alcohol, liquid soap |
product compatibility | Apple, Samsung, tablet PC, XiaoMi, HTC, power bank, smartphone, HW |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account