
calcActive())">
1 Gang TV Socket, 75 ohm, Through-Connection
E8231TV_MB_G1
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
E8231TV_MB_G1
1 Gang TV Socket, 75 ohm, Through-Connection
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang TV Socket, 75 ohm, Through-Connection
KWDÂ 0.000
Product Details
Rated current | 13 A at 250 V AC 50 Hz |
---|---|
Part Number | E8231TV_MB_G1 |
Activity | HDCWD |
Weight | 80.32 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 2.7 cm |
ambient air temperature for operation | -5-40 °C |
average impedance | 75 Ohm |
Bandwidth | 5-860 Hz TV |
Connections - Terminals | IEC connection, clamp terminal |
depth | 27 mm |
device application | communication |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | TV/FM/SAT socket |
range | Pieno |
relative humidity | 0-95 % |
standards | IEC 60670, GB 17466 |
Tv Socket Type | TV |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | IEC 60670, GB 17466 |
connections - terminals | IEC connection, clamp terminal |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account