
calcActive())">
Schneider Electric E8231RJS4_LS, E8231RJS4_AS_G1
E8231RJS4_AS_G1
KWDÂ 0.000
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8231RJS4_AS_G1
Schneider Electric E8231RJS4_LS, E8231RJS4_AS_G1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Schneider Electric E8231RJS4_LS, E8231RJS4_AS_G1
KWDÂ 0.000
Product Details
Part Number | E8231RJS4_AS_G1 |
---|---|
Activity | HDCWD |
Weight | 78.08 g |
Package1 Length*Width*Height | 8.7 cm x 8.7 cm x 3.88 cm |
ambient air temperature for operation | -5-40 °C |
ambient air temperature for storage | 0-95 °C |
depth | 30.6 mm |
height | 87 mm |
Material | polycarbonate: surround, polycarbonate: grid plate |
Number of Gangs | 1 gang |
product or component type | telephone socket |
range | Pieno |
standards | GB 17466, IEC 60670 |
width | 87 mm |
Wiring Device Mounting | flush, surface |
ambient air temperature for operation | -5-40 °C |
standards | GB 17466, IEC 60670 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account