
calcActive())">
1 Gang Keystone Wallplate with Shutter
KB31RJK
KWDÂ 1.358
KWDÂ 1.033
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KB31RJK
1 Gang Keystone Wallplate with Shutter
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
1 Gang Keystone Wallplate with Shutter
KWDÂ 1.358
KWDÂ 1.033
Product Details
Part Number | KB31RJK |
---|---|
Activity | HDCWD |
Weight | 45.750 g |
Package1 Length*Width*Height | 1.000 mm x 1.000 mm x 1.000 mm |
device application | communication |
Device Presentation | complete mechanism |
device short name | KB31 |
Number of Gangs | 1 gang |
product or component type | data socket with shutter |
range | Vivace |
range of product | Vivace |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account