732321A
SKU :
732321A
Math.abs(dy) && Math.abs(dx) > 40) { dx < 0 ? navigateNext() : navigatePrevious() }"
x-ref="imageContainer"
>
calcPageSize())"
/>
calcPageSize())"
class="absolute inset-0 object-contain object-center w-full m-auto max-h-screen-75 rounded-xl cursor-pointer"
width="700"
height="700"
:loading="active !== index ? 'lazy' : 'eager'"
:src="image.img"
x-show="active === index"
x-cloak
/>
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
732321A
732321A
Further Offers for this product:
Shipping options & Estimated costs
Delivery by 5-7 business day
Excl. Tax
Seller will contact you for delivery fees
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Minimum quantity allowed :
Shipping options
Delivery by 5-7 business day
No sellers found for this product.
IQD915,629.00
IQD771,699.60
Excl. Tax
To View the best prices please Sign in / Register.
Estimated delivery:
Backorder
The seller will ship your order according to their stated lead times. For details or more accurate estimates, please contact the seller.
Estimated delivery:
Out of stock
MOTOR 24 TO 32V DC
Minimum quantity allowed :
732321A
IQD915,629.00
IQD771,699.60
- Description
- Specifications
- Reviews
Description
Overview
| Short Description | MOTOR 24 TO 32V DC |
|---|
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Short Description | MOTOR 24 TO 32V DC |
|---|
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account