Easy Return

Fast delivery

Safe and secure payment

Shop by Category

Bestsellers

Schneider Electric Easy9 switch disconnector - 3P - 100 A - 400 V
EZ9S16391
check-small Available
IQD31,504.00
Excl. Sales Tax
Schneider Electric Miniature circuit breaker (MCB), Easy9, 4P, 25A, C curve, 6000A (IEC/EN 60898-1)
EZ9F56425
check-small Available
IQD44,512.00
Excl. Sales Tax
Schneider Electric Miniature circuit breaker (MCB), Easy9, 4P, 16A, C curve, 6000A (IEC/EN 60898-1)
EZ9F56416
check-small Available
IQD44,512.00
Excl. Sales Tax
transfer switch;manual;TransferPacT FXM250;3P;31146
31146
check-small Available
IQD637,376.50
Excl. Sales Tax
transfer switch;manual;TransferPacT FXM200;3P;31142
31142
check-small Available
IQD637,376.50
Excl. Sales Tax
MX shunt release, ComPact NSX, rated voltage 220/240 VAC 50/60 Hz, 208/277 VAC 60 Hz
LV429387
check-small Available
IQD97,296.00
Excl. Sales Tax
mechanical interlocking using cables, ComPact N630b to NS1600, source changeover for 2 fixed devices
33911
check-small Available
IQD627,545.50
Excl. Sales Tax

EasyPact MVS

High current air circuit breakers up to 4000 A. EasyPact MVS is a range of LV power circuit breakers and switch-disconnectors designed to optimize cost and contribute to the safety and reliable performance of your electrical distribution network.

EP MVS CB 4000A 65kA 3P MF ET2

EasyPact MVS40 is a 4000A circuit breaker. The application is suitable for 690V AC@50/60Hz. With manually operating mechanism(ACB/SD), and basic trip unit with display.

Starting from IQD 106,802

Buy Now

MVS 4000 ETV6G 3P Withdrawable

This MVS 4000 ETV6G 3P Withdrawable Air Circuit Breaker.

Starting from IQD 190,816

Buy Now

EP MVS CB 2000A 65kA 3P MF ET2

EasyPact MVS20 is a 2000A circuit breaker. The application is suitable for 690V AC@50/60Hz. With manually operating mechanism(ACB/SD), and basic trip unit with display.

Starting from IQD 59,441

Buy Now

Build my panel

The foundation of safe power distributions and the main protection from electrically-caused fires

Shop Now
Miniature circuit-breaker, Acti9 C120H, 3P, 125 A, C curve, 15000 A (IEC 60898-1), 15 kA (IEC 60947-2)
A9N18470
check-small Available
IQD207,824.00
Excl. Sales Tax
Miniature circuit-breaker, Acti9 iK60N, 3P, 63 A, C curve, 6000 A (IEC 60898-1)
A9K24363
check-small Available
IQD42,128.00
Excl. Sales Tax
Miniature circuit-breaker, Acti9 iK60N, 3P, 40 A, C curve, 6000 A (IEC 60898-1)
A9K24340
check-small Available
IQD37,616.00
Excl. Sales Tax
Miniature circuit-breaker, Acti9 iK60N, 3P, 32 A, C curve, 6000 A (IEC 60898-1)
A9K24332
check-small Available
IQD30,176.00
Excl. Sales Tax
Miniature circuit-breaker, Acti9 iK60N, 3P, 25 A, C curve, 6000 A (IEC 60898-1)
A9K24325
check-small Available
IQD30,176.00
Excl. Sales Tax
miniature circuit breaker - iK60N - 3P - 20 A - C curve
A9K24320
check-small Available
IQD30,176.00
Excl. Sales Tax
Miniature circuit-breaker, Acti9 iK60N, 3P, 16 A, C curve, 6000 A (IEC 60898-1)
A9K24316
check-small Available
IQD30,176.00
Excl. Sales Tax
Schneider Electric Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W800, 2 locks, IP30, white, RAL 9003
LVS08538
check-small Available
IQD914,288.00
Excl. Sales Tax
Schneider Electric Door, PrismaSeT P, Floor-standing, transparent, reversible opening, 36M, W650, 2 locks, IP30, white, RAL 9003
LVS08536
check-small Available
IQD739,584.00
Excl. Sales Tax
Schneider Electric Door, PrismaSeT P, plain type for enclosure, W300, 36M, IP30, white, RAL 9003
LVS08513
check-small Available
IQD425,984.00
Excl. Sales Tax
Thermal overload relay, TeSys LRD, 9...13 A, class 10A
LRD16

cross-small Not available

Excl. Sales Tax
variable speed drive, ATV320, 1.5 kW, 380…500 V, 3 phases, compact
ATV320U15N4C
check-small Available
IQD693,312.00
Excl. Sales Tax
Variable speed drive, Altivar Machine ATV320, 2.2 kW, 200...240 V, 1 phase, book
ATV320U22M2B

cross-small Not available

Excl. Sales Tax