calcPageSize())"
/>
ZENcelo India - 400W 1 Module Full-Flat Dimmer Module -Dark Grey
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
ZENcelo India - 400W 1 Module Full-Flat Dimmer Module -Dark Grey
Description
ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being! It is for people who live a tasteful life and who appreciates the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you aspire for !
- Stylish Mild Glossy Finish for a shiny yet subtle super premium aesthetic
- Industry first and only design - pleasing to the eye, loved by those who have an eye for beauty
- Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
- Easy to Install - Snap-In / Snap-Out front loading modules
Product Details
| Product Name | ZENcelo India - 400W 1 Module Full-Flat Dimmer Module -Dark Grey |
|---|---|
| Range Name | Zencelo |
| Category | Fan Controller & Dimmer |
| Tax Class | GST-18 |
| Color | Dark Grey |
| No of Modules | 1 Mod |
| Power Rating | 400W |