
calcActive())">
Zelio Relay,2Co 5A Relay +Ltb+Led 230Vac
RXG22P7
₹ 840.00
₹ 512.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXG22P7
Zelio Relay,2Co 5A Relay +Ltb+Led 230Vac
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Zelio Relay,2Co 5A Relay +Ltb+Led 230Vac
₹ 840.00
₹ 512.40
Description
2CO 5A Relay +LTB+LED 230VAC
Product Details
Product Name | Zelio Relay,2Co 5A Relay +Ltb+Led 230Vac |
---|---|
Range Name | Harmony Relays |
Tax Class | GST-18 |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review