
calcActive())">
Zelio Relay,2Co 5A Relay-Ltb+Led 120Vac
RXG23F7
₹ 824.00
₹ 502.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXG23F7
Zelio Relay,2Co 5A Relay-Ltb+Led 120Vac
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Zelio Relay,2Co 5A Relay-Ltb+Led 120Vac
₹ 824.00
₹ 502.64
Description
2CO 5A Relay-LTB+LED 120VAC
Product Details
Product Name | Zelio Relay,2Co 5A Relay-Ltb+Led 120Vac |
---|---|
Range Name | Relay RXG |
Tax Class | GST-18 |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review