
calcActive())">
Zelio Relay,2Co 5A Relay Clear 24Vdc
RXG25BD
₹ 567.00
₹ 345.87
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXG25BD
Zelio Relay,2Co 5A Relay Clear 24Vdc
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Zelio Relay,2Co 5A Relay Clear 24Vdc
₹ 567.00
₹ 345.87
Description
2CO 5A Relay Clear 24VDC
Product Details
Product Name | Zelio Relay,2Co 5A Relay Clear 24Vdc |
---|---|
Range Name | Relay RXG |
Tax Class | GST-18 |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review