
Wander plug PK PratiKa screw 32A IP44
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Wander plug PK PratiKa screw 32A IP44
Description
This Pratika industrial wander plug with captive screws connection is straight. It has 3P+N+E poles, rated current is 32A and the operating voltage is 400VAC. The dimensions of the base plate are (W) 86mm x (H) 160mm. The degree of protection is IP44 and IK08. The fire resistance is 850°C. The cable entries are for flexible or rigid cables. The size of the cable entries in 32A is 11.5mm to 21mm for 2.5mm² to 10mm² cables. The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Details
Product Name | Wander plug PK PratiKa screw 32A IP44 |
---|---|
Range Name | Pratika |
Tax Class | GST-18 |