calcPageSize())"
/>
WALL SOCKET PK PRATIKA SCREW 16A IP44 38
Excl. Tax
All Sellers
| Seller | Price | Shipment | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
WALL SOCKET PK PRATIKA SCREW 16A IP44 38
Description
This Mureva PK socket with captive screws connection is angled wall mounted. It has 3P+N+E poles, rated current is 16A and the operating voltage is 380VAC to 415VAC. The dimensions of the base plate are (W) 90mm x (H) 120mm. The degree of protection is IP44 and IK08. The fire resistance is 750°C. The cable entries are for flexible or rigid cables. The cross section of the cables in 16A is 1mm² to 4mm². The color of the socket is light grey (RAL 7035) with red easy identification of the operating voltage. The frequency is 50Hz or 60Hz. The clock position of contact is 6h.
Product Details
| Product Name | WALL SOCKET PK PRATIKA SCREW 16A IP44 38 |
|---|---|
| Range Name | Pratika |
| Tax Class | GST-18 |