Basic keypad

Share
In stock
SKU
VW3A1113
Regular Price ₹ 5,380 Special Price ₹ 3,174
41% Off ( Prices are all exclusive of taxes )

plain text display terminal, Altivar, 128 x 64pixels, IP21

CHECK DELIVERY TIME & COD AVAILABILITY

This plain text terminal is an option for variable speed drives of Altivar range. It is a dialogue option for the variable speed drive. Its protection index is IP21. The plain text display terminal can be connected and mounted on the front of the drive. Its maximum operating temperature is 50 °C. It provides a pixel resolution of 128 x 64 pixels. It weighs 200g. It is used to control, adjust, and configure the drive, display current values (motor, I/O, and machine data), store and download configurations (several configurations can be stored) and duplicate the configuration of one to another drive. A remote mounting kit for mounting on enclosure door with IP43 degree of protection is available as accessory, to be ordered separately.

More Information
Product Name Basic keypad
Range Name Easy Altivar 610
Tax Class GST-18
Write Your Own Review
You're reviewing:Basic keypad
Your Rating

No sellers found for this product.