10A MAIN EMERG SWIT ENCLO

VCF02GE
Be the first one to review this.

Excl. Tax

login_green To View the best prices please Sign in / Register.
loader
Loading...

Description

TeSys enclosed starter with switch disconnector, 3 poles, Ithe 10A 690V, for main and emergency stop switching in motor applications AC-23 up to 4kW@400V. Enclosure providing IP65 protection, fitted with a red rotary handle and yellow front plate, padlockable (padlocks not included). It includes a 3-pole Vario switch body V02 with 2 possible add-on module attachments. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. It conforms to IEC 60204 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).

Product Details

Product Name 10A MAIN EMERG SWIT ENCLO
Range Name TeSys Vario
Tax Class GST-18

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: 10A MAIN EMERG SWIT ENCLO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.