calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
TeSys Vario - emergency stop switch disconnector - 25 A - on door
MAIN EMERGENCY SWITCH 25A
- Description
- Specifications
- Reviews
Description
TeSys Vario switch disconnector for door mounting, 3 poles, 25A/690V, for motor switching applications up to 7.5kW@400V AC-23. Complete unit composed of a switch body V0, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Overview
| Product Name | MAIN EMERGENCY SWITCH 25A |
|---|---|
| Range Name | TeSys |
| Tax Class | GST-18 |
| Short Description | TeSys Vario - emergency stop switch disconnector - 25 A - on door |
Reviews
Description
TeSys Vario switch disconnector for door mounting, 3 poles, 25A/690V, for motor switching applications up to 7.5kW@400V AC-23. Complete unit composed of a switch body V0, a red handle with yellow 60x60mm front plate KCF1PZ. Intended for main and emergency stop switch disconnecting usage. Padlockable handle, for 3 padlocks (to be ordered separately). Handle with 4 screws fixing on door, ensuring IP65 to the mounting. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Overview
| Product Name | MAIN EMERGENCY SWITCH 25A |
|---|---|
| Range Name | TeSys |
| Tax Class | GST-18 |
| Short Description | TeSys Vario - emergency stop switch disconnector - 25 A - on door |