Variable speed control add-on motor starter pack
Education test kit helps to learn assemble the Variable speed control add-on motor starter pack
Kit helps students to understand and learn various components, interconnections, cable routing & configuration of drives in Variable speed control add-on motor starter pack during installation
Training experiments that can be run on the kit
- Study and implement the various motor start-up schemas:
- Separation or sectioning,
- Control or switching,
- Short circuit protection,
- Overload protection.
- Know the equipment and implementation differences.
- Make power control equipment.
Components of the kit
Components |
Quantity |
Platinum kit with wiring accessories. |
1 No. |
24 V DC power supply kit. |
1 No. |
set of protections and contactors for realizing: |
1 No. |
Variable speed (controller) add-on
References |
Quantity |
Altivar 1.5 kW speed controller. |
1 No. |
Progressive starter. |
1 No. |
SoMove software. |
1 No. |
Product Name | Variable speed control add-on motor starter pack |
---|---|
Tax Class | GST-18 |
* Required Field