USB RJ45 ADAPTER
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
USB RJ45 ADAPTER
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | USB RJ45 ADAPTER |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range compatibility | ALTIVAR MACHINE ATV340LEXIUM 32ILEXIUM 28LEXIUM ILA, ILE, ILSACTI9 SMARTLINKALTIVAR 312 SOLARSOMOVEALTIVAR MACHINE ATV320ALTIVAR 12TESYS TTESYS TERA |
| Connector type | USB/RJ45 |
| Product or component type | STANDARD CABLE |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | CORDSET |
| Device connection | BETWEEN PC AND DRIVE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 18.000 CM |
| Package 1 Weight | 175.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.163 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 49.616 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Overview
| Product Name | USB RJ45 ADAPTER |
|---|---|
| Tax Class | GST-18 |
| Country of Origin | China |
| Manufacturer | Schneider Electric |
| Range compatibility | ALTIVAR MACHINE ATV340LEXIUM 32ILEXIUM 28LEXIUM ILA, ILE, ILSACTI9 SMARTLINKALTIVAR 312 SOLARSOMOVEALTIVAR MACHINE ATV320ALTIVAR 12TESYS TTESYS TERA |
| Connector type | USB/RJ45 |
| Product or component type | STANDARD CABLE |
| Accessory / separate part category | CONNECTION ACCESSORIES |
| Accessory / separate part type | CORDSET |
| Device connection | BETWEEN PC AND DRIVE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.000 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 18.000 CM |
| Package 1 Weight | 175.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 48 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 40.000 CM |
| Package 2 Length | 60.000 CM |
| Package 2 Weight | 10.163 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 192 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 49.616 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |