calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
Unica Pure-6A Bellpress With Indicator, 1M, White
- Description
- Specifications
- Reviews
Description
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Overview
| Product Name | Unica Pure-6A Bellpress With Indicator, 1M, White |
|---|---|
| Range Name | Unica Pure |
| Category | Switches |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 6A |
| No of Modules | 1 Mod |
| Short Description | 6A Bellpress With Indicator, 1M, White |
Reviews
Description
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Overview
| Product Name | Unica Pure-6A Bellpress With Indicator, 1M, White |
|---|---|
| Range Name | Unica Pure |
| Category | Switches |
| Tax Class | GST-18 |
| Color | White |
| Current Rating | 6A |
| No of Modules | 1 Mod |
| Short Description | 6A Bellpress With Indicator, 1M, White |