Unica Pure-6A Bellpress, 2M, Grey
Further offers for this product
Inclusive of all Taxes
In Stock
No sellers found for this product.
Inclusive of all Taxes
Unica Pure-6A Bellpress, 2M, Grey
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Overview
| Product Name | Unica Pure-6A Bellpress, 2M, Grey |
|---|---|
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 6A |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | UNICA PURE |
| Product or component type | PUSH-BUTTON |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Technology type | ELECTROMECHANICAL |
| Switch application | BELL |
| Colour tint | GREY (RAL 7016) |
| fixing mode | CLIP-IN |
| Device mounting | FLUSH |
| Number of rocker | 1 |
| Number of modules | 2 MODULES |
| Rated current | 6 A |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Material | PC (POLYCARBONATE): FRONT COVERPA6: BASE COVER |
| Connections - terminals | PILLAR TERMINALS |
| Width | 45 MM |
| Height | 45 MM |
| Depth | 47.2 MM |
| Actuator | ROCKER |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 10…95 % |
| Environmental characteristic | INDOOR USE |
| Standards | IS 3854 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.72 CM |
| Package 1 Width | 4.5 CM |
| Package 1 Length | 4.5 CM |
| Package 1 Weight | 26 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 5.9 CM |
| Package 2 Width | 10.4 CM |
| Package 2 Length | 23.2 CM |
| Package 2 Weight | 260 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1505259875129861 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01809779036696248 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008782680213232823 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1459082279883495 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.044301022855278704 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: India
Overview
| Product Name | Unica Pure-6A Bellpress, 2M, Grey |
|---|---|
| Category | Switches |
| Tax Class | GST-18 |
| Current Rating | 6A |
| Country of Origin | India |
| Manufacturer | Schneider Electric |
| Range | UNICA PURE |
| Product or component type | PUSH-BUTTON |
| Device presentation | MECHANISM WITH CENTRAL PLATE |
| Technology type | ELECTROMECHANICAL |
| Switch application | BELL |
| Colour tint | GREY (RAL 7016) |
| fixing mode | CLIP-IN |
| Device mounting | FLUSH |
| Number of rocker | 1 |
| Number of modules | 2 MODULES |
| Rated current | 6 A |
| [Ue] rated operational voltage | 250 V |
| Network type | AC |
| Network frequency | 50 HZ |
| Material | PC (POLYCARBONATE): FRONT COVERPA6: BASE COVER |
| Connections - terminals | PILLAR TERMINALS |
| Width | 45 MM |
| Height | 45 MM |
| Depth | 47.2 MM |
| Actuator | ROCKER |
| Ambient air temperature for operation | -5…35 °C |
| Relative humidity | 10…95 % |
| Environmental characteristic | INDOOR USE |
| Standards | IS 3854 |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.72 CM |
| Package 1 Width | 4.5 CM |
| Package 1 Length | 4.5 CM |
| Package 1 Weight | 26 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 5.9 CM |
| Package 2 Width | 10.4 CM |
| Package 2 Length | 23.2 CM |
| Package 2 Weight | 260 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free product |
| PVC free | No |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 18 |
| Total lifecycle Carbon footprint | 0.4 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1505259875129861 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.01809779036696248 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.008782680213232823 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1459082279883495 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.1 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.044301022855278704 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |