Unica Pure-6A 5 Pin Socket, Grey
In stock
SKU
UNS6SK5P2M_GY
Regular Price
₹ 530
Special Price
₹ 217
59% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Unica Pure-6A 5 Pin Socket is a beautifully-designed product. Built using quality materials, it supports wide-ranging home decors. It is equipped with a host of features. Please refer to the technical specifications for more details.
Product Name | Unica Pure-6A 5 Pin Socket, Grey |
---|---|
Range Name | Unica Pure |
Type of Sockets | General |
No of Pins | Multi Pin |
Category | Sockets |
Tax Class | GST-18 |
Color | Volcanic Grey |
Current Rating | 6A |
No of Modules | 2 Mod |
Write Your Own Review
No sellers found for this product.