Unica Pure-600W Dimmer for Incandescent, 1M, White
In stock
SKU
UNSDIM1M_WE
Regular Price
₹ 1,379
Special Price
₹ 565
59% Off
( Prices are all exclusive of taxes )600W Dimmer for Incandescent, 1M, White
CHECK DELIVERY TIME & COD AVAILABILITY
Incorporate elements of nature with the Biophilic design trends by adding natural lighting and ventilation to your interiors. The use of natural material and textures allows you to combine a sense of both, complexity and order, just like the Unica Pure range of switches that enables nature to seamlessly enter your homes. These switches bring in the roughness of minerals and the beauty of crystal transparency giving you a nurturing space that is designed around you.
Country of Origin: Brazil
Product Name | Unica Pure-600W Dimmer for Incandescent, 1M, White |
---|---|
Range Name | Unica Pure |
Body Material | Plastic |
Category | Switches |
Tax Class | GST-18 |
Color | Polar White |
Write Your Own Review
No sellers found for this product.