Unica Pure-4 Sockets + 1 Switch Prewired, 9M, White
In stock
SKU
UNS4SK1SW9M_WE
Regular Price
₹ 2,870
Special Price
₹ 1,292
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Unica Pure-4 Sockets + 1 Switch Prewired is a uniquely-designed product that efficiently adapts to various decors. Available in polar white, it is equipped with a host of features. Please refer to the technical specifications section for more information.
Country of Origin: India
Product Name | Unica Pure-4 Sockets + 1 Switch Prewired, 9M, White |
---|---|
Range Name | Unica Pure |
Category | Sockets |
Tax Class | GST-18 |
Color | Polar White |
Current Rating | 6A |
No of Modules | 9 Mod |
Write Your Own Review
* Required Field
No sellers found for this product.