Unica Pure-25A 3 Pin Socket, White
In stock
SKU
UNS25SK3P2M_WE
Regular Price
₹ 709
Special Price
₹ 319
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Unica Pure-25A 3 Pin Socket, White is a beautifully-designed product built using quality materials and advanced techniques. Its inspiring look compliments wide-ranging home decor. Please visit the technical specifications section for more information. For any questions, please feel free to contact us.
Country of Origin: India
Product Name | Unica Pure-25A 3 Pin Socket, White |
---|---|
Range Name | Unica Pure |
Type of Sockets | General |
No of Pins | 3 Pin |
Category | Sockets |
Tax Class | GST-18 |
Color | Polar White |
Current Rating | 25A |
No of Modules | 2 Mod |
Write Your Own Review
* Required Field
No sellers found for this product.