Unica Pure-20A 3 Pin Socket, White
In stock
SKU
UNS20SK3P2M_WE
Regular Price
₹ 674
Special Price
₹ 303
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
The beautifully designed and built Unica Pure-20A 3 Pin Socket reflects a unique personality that matches well with wide-ranging home decors. Equipped with several important features, it is available at a great price. For more information about this product, please check the technical specifications. Check delivery availability in your area by entering your PIN Code above. For any questions, please contact us.
Product Name | Unica Pure-20A 3 Pin Socket, White |
---|---|
Range Name | Unica Pure |
Type of Sockets | General |
No of Pins | 3 Pin |
Category | Sockets |
Tax Class | GST-18 |
Color | Polar White |
Current Rating | 20A |
No of Modules | 2 Mod |
Write Your Own Review
* Required Field
No sellers found for this product.