Share

TVS 4P CTR 125A AC1(4NO)240V 50Hz WB

In stock
SKU
LC1E95004M5WB
Regular Price ₹ 17,935 Special Price ₹ 9,147
49% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
EasyPact
 
product name
EasyPact TVS
 
product or component type
Contactor
 
device short name
LC1E
 
contactor application
Resistive load
 
utilisation category
AC-1
 
poles description
4P
 
power pole contact composition
4 NO
 
[Ue] rated operational voltage
Power circuit: <= 690 V AC 50/60 Hz
 
[Ie] rated operational current
125 A (at <60 °C) at <= 415 V AC-1 for power circuit
 
control circuit type
AC at 50 Hz wide range
 
height
127 mm
 
width
95 mm
 
depth
135 mm
 
net weight
1.6 kg
 
colour
Grey (RAL 7011)
 
Complementary
auxiliary contact composition
Without
 
[Uimp] rated impulse withstand voltage
6 kV conforming to IEC 60947
 
[Ui] rated insulation voltage
690 V conforming to IEC 60947-4-1
 
overvoltage category
III
 
[Ith] conventional free air thermal current
125 A (at 60 °C) for power circuit
 
Irms rated making capacity
950 A at 440 V AC for power circuit conforming to IEC 60947-4-1
 
rated breaking capacity
760 A at 440 V for power circuit conforming to IEC 60947
 
[Icw] rated short-time withstand current
135 A 40 °C - 600 s for power circuit
800 A 40 °C - 10 s for power circuit
400 A 40 °C - 60 s for power circuit
 
associated fuse rating
160 A gG at <= 690 V coordination type 1 for power circuit
 
average impedance
0.8 mOhm - Ith 125 A 50 Hz for power circuit
 
power dissipation per pole
12 W AC-1
 
control circuit voltage limits
Drop-out: 0.3...0.6 Uc at 50 Hz (at <55 °C)
Operational: 0.7...1.25 Uc at 50 Hz (at <55 °C)
 
operating time
6...20 ms on opening
20...35 ms on closing
 
mechanical durability
3 Mcycles
 
maximum operating rate
1200 cyc/h 60 °C
 
inrush power in VA
200 VA 50 Hz cos phi 0.75 (at 20 °C)
 
hold-in power consumption in VA
20 VA 50 Hz cos phi 0.3 (at 20 °C)
 
heat dissipation
6…10 W for control circuit
 
electrical durability
0.35 Mcycles AC-1
 
mounting support
DIN rail
Plate
 
connections - terminals
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: flexible without cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 2 1…2.5 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 1 4…50 mm² - cable stiffness: flexible with cable end
Power circuit: screw clamp terminals 2 4…16 mm² - cable stiffness: flexible with cable end
Control circuit: screw clamp terminals 1 1…4 mm² - cable stiffness: solid
Control circuit: screw clamp terminals 2 1…4 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 1 4…50 mm² - cable stiffness: solid
Power circuit: screw clamp terminals 2 4…50 mm² - cable stiffness: solid
 
tightening torque
Control circuit: 1.2 N.m
Power circuit: 9 N.m
 
Environment
standards
IEC 60947-4-1
IEC 60947-5-1
 
product certifications
EAC
 
IP degree of protection
IP20 conforming to IEC 60529
 
protective treatment
TH conforming to IEC 60068
 
pollution degree
3
 
ambient air temperature for operation
-5…55 °C
 
ambient air temperature for storage
-60…80 °C
 
permissible ambient air temperature around the device
-20…70 °C at Uc
 
operating altitude
3000 m without
 
fire resistance
850 °C conforming to IEC 60695-2-1
 
mechanical robustness
Vibrations contactor open: 1.5 Gn, 5...300 Hz
Vibrations contactor closed: 3 Gn, 5...300 Hz
Shocks contactor open: 6 Gn for 11 ms
Shocks contactor closed: 7 Gn for 11 ms
More Information
Product Name TVS 4P CTR 125A AC1(4NO)240V 50Hz WB
Category Contactors
Tax Class GST-18
Range Name TeSys
Color White
Write Your Own Review
You're reviewing:TVS 4P CTR 125A AC1(4NO)240V 50Hz WB
Your Rating

No sellers found for this product.
Search engine powered by ElasticSuite