
calcActive())">
TVS 3P CTR 400V 5.5KW 220V 50/60Hz
LC1E1201M7
₹ 1,735.00
₹ 850.15
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E1201M7
TVS 3P CTR 400V 5.5KW 220V 50/60Hz
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
TVS 3P CTR 400V 5.5KW 220V 50/60Hz
₹ 1,735.00
₹ 850.15
Description
Product Details
Product Name | TVS 3P CTR 400V 5.5KW 220V 50/60Hz |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 220V AC |
Number of Poles | 3P |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account