
TVS 3P CTR 400V 15KW 220V 50/60Hz
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
TVS 3P CTR 400V 15KW 220V 50/60Hz
Description
EasyPact TVS contactor 3 poles for motor applications up to 32A 15kW@440V. It provides a 220V 50/60Hz AC coil, 1NC built-in auxiliary contacts, power and control connections by screw clamp terminals. 56mm width for standard operating rates up to 1800 cycles per hour. It procures standard reliability and durability with 1 Mcycles electrical durability AC-3 and 8 Mcycles mechanical durability. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Green Premium compliant (RoHs/Reach).
Product Details
Product Name | TVS 3P CTR 400V 15KW 220V 50/60Hz |
---|---|
Tax Class | GST-18 |
Range Name | Easypact TVS |
Coil Voltage | 220V AC |
Number of Poles | 3P |