TeSys island Starter 65 A / 30 kW
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
TeSys island Starter 65 A / 30 kW
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | TeSys island Starter 65 A / 30 kW |
|---|---|
| Tax Class | GST-18 |
| Range | TESYS |
| Product name | TESYS ISLAND |
| Device short name | TPRST |
| Product or component type | MOTOR STARTER |
| Motor starter type | DIRECT ON LINE |
| Device presentation | DIRECT STARTER CONNECTED TO AN AUTOMATION CONTROLLER THROUGH A BUS COUPLEROPERATIONAL ONLY WHEN CONNECTED TO A BUS COUPLER |
| Function available | UPSTREAM VOLTAGE PRESENCE DETECTIONELECTRICAL LINE AND LOAD PROTECTIONPOWER AND ENERGY MONITORING WHEN CONNECTED WITH TPRVM VOLTAGE MODULE |
| Product compatibility | TPRBC BUS COUPLERTPRVM VOLTAGE INTERFACE MODULE |
| Poles description | 3P (3 NO) |
| Utilisation category | AC-1AC-2AC-3AC-4AC-3E |
| Motor power kW | 18.5 KW AT 230 V 50 HZ (AC-3)30 KW AT 380...415 V 50 HZ (AC-3)30 KW AT 440 V 50 HZ (AC-3)37 KW AT 500 V 50 HZ (AC-3)37 KW AT 690 V 50 HZ (AC-3) |
| motor power HP (UL / CSA) | 5 HP AT 120 V AC 60 HZ FOR 1 PHASE MOTORS10 HP AT 240 V AC 60 HZ FOR 1 PHASE MOTORS20 HP AT 208 V AC 60 HZ FOR 3 PHASES MOTORS20 HP AT 240 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 480 V AC 60 HZ FOR 3 PHASES MOTORS50 HP AT 600 V AC 60 HZ FOR 3 PHASES MOTORS |
| [Ie] rated operational current | 65 A (AT |
| [Ith] conventional free air thermal current | 80 A (AT 50 °C) |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Overvoltage category | III |
| Thermal protection adjustment range | 3.35…65 A |
| Thermal overload class | CLASS 5…30 |
| Reset | REMOTELY OR AUTOMATICALLY |
| Irms rated making capacity | 1000 A AT 440 V CONFORMING TO IEC 60947 |
| Rated breaking capacity | 1000 A AT 440 V CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 900 A 40 °C - 1 S520 A 40 °C - 10 S260 A 40 °C - 1 MIN110 A 40 °C - 10 MIN |
| Average impedance | 1.5 MOHM - ITH 80 A 50 HZ |
| Power dissipation per pole | 6.3 W AC-3 - ITH 65 A9.6 W AC-1 - ITH 80 A |
| [Uc] control circuit voltage | 24 V DC SUPPLIED BY THE BUS COUPLER |
| Current consumption | 80 MA CONTACTOR SEALED500 MA CONTACTOR CLOSING |
| Power dissipation in W | 20.8 W AT IE AC-3 |
| Mechanical durability | 6 MCYCLES |
| Electrical durability | 1.4 MCYCLES 65 A AC-3 AT UE 440 V0.5 MCYCLES 80 A AC-1 AT UE 440 V |
| Maximum operating rate | 3600 CYC/MN AC-3 |
| Operating time | < 80 MS CLOSING< 80 MS OPENING |
| Safety performance level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Protection type | THERMAL OVERLOAD PROTECTIONMOTOR OVERHEATOVERCURRENTUNDERCURRENTJAMLONG STARTSTALLRAPID CYCLE LOCKOUTPHASE SEQUENCERAPID RESTART LOCKOUTPHASE REVERSALPHASE LOSSPHASE UNBALANCEGROUND CURRENT |
| Monitoring type | TIME DEVICE ONTIME DEVICE SWITCH ONNUMBER OF FAULTSNUMBER OF SWITCHING CYCLESNUMBER OF DEVICE POWER CYCLESAVERAGE CURRENT IAVGAVERAGE VOLTAGE VAVGMAX CURRENT IMAXMAX VOLTAGE VMAXACTIVE AND REACTIVE POWER WITH VOLTAGE MODULEACTIVE AND REACTIVE ENERGY WITH VOLTAGE MODULETRUE POWER FACTOR WITH VOLTAGE MODULE |
| Local signalling | 1 LED (GREEN/RED) FOR DS (DEVICE STATUS)1 LED (GREEN/RED) FOR LS (LOAD STATUS) |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1 |
| Product certifications | CSAULEACCCC |
| Mounting mode | HORIZONTAL AND VERTICAL (35 MM SYMMETRICAL DIN RAIL) |
| Connections - terminals | EVERLINK BTR SCREW CONNECTORS 1 CABLE(S) 1…35 MM² (AWG 16...AWG 2) RIGIDEVERLINK BTR SCREW CONNECTORS 2 CABLE(S) 1…25 MM² (AWG 16...AWG 4) RIGIDEVERLINK BTR SCREW CONNECTORS 1 CABLE(S) 1…35 MM² (AWG 16...AWG 2) FLEXIBLE WITHOUT CABLE ENDEVERLINK BTR SCREW CONNECTORS 2 CABLE(S) 1…25 MM² (AWG 16...AWG 4) FLEXIBLE WITHOUT CABLE ENDEVERLINK BTR SCREW CONNECTORS 1 CABLE(S) 1…35 MM² (AWG 16...AWG 2) FLEXIBLE WITH CABLE ENDEVERLINK BTR SCREW CONNECTORS 2 CABLE(S) 1…25 MM² (AWG 16...AWG 4) FLEXIBLE WITH CABLE END |
| Tightening torque | 5 N.M - CABLE 1…25 MM² HEXAGONAL 4 MM8 N.M - CABLE 25…35 MM² HEXAGONAL 4 MM |
| Width | 55 MM |
| Height | 167 MM |
| Depth | 125 MM |
| Product weight | 1.248 KG |
| Ambient air temperature for storage | -25…70 °C |
| Ambient air temperature for operation | -10…50 °C WITHOUT DERATING50…60 °C WITH CURRENT DERATING |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Protective treatment | TC |
| Fire resistance | 960 °C CONFORMING TO UL 94850 °C CONFORMING TO IEC 60695-2-1650 °C CONFORMING TO IEC 60695-2-12 |
| Shock resistance | 15 GN (DURATION = 11 MS) CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 3…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST, LEVEL 3, 8 KV AIR, 6 KV CONTACT, CONFORMING TO EN/IEC 61000-4-2RADIATED RF FIELD IMMUNITY TEST, LEVEL 3, 10 V/M, CONFORMING TO EN/IEC 61000-4-3FAST TRANSIENT IMMUNITY TEST, LEVEL 4, 4 KV, CONFORMING TO EN/IEC 61000-4-4SURGE IMMUNITY TEST (DIFFERENTIAL MODE), LEVEL 3, 2 KV, CONFORMING TO EN/IEC 61000-4-5SURGE IMMUNITY TEST (COMMON MODE), LEVEL 4, 4 KV, CONFORMING TO EN/IEC 61000-4-5CONDUCTED RF DISTURBANCE IMMUNITY TEST, 20 V, CONFORMING TO EN/IEC 61000-4-6 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.000 CM |
| Package 1 Width | 15.000 CM |
| Package 1 Length | 19.500 CM |
| Package 1 Weight | 1.354 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.311 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 9d263b3f-2aca-4520-8069-dc29d672f647 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | TeSys island Starter 65 A / 30 kW |
|---|---|
| Tax Class | GST-18 |
| Range | TESYS |
| Product name | TESYS ISLAND |
| Device short name | TPRST |
| Product or component type | MOTOR STARTER |
| Motor starter type | DIRECT ON LINE |
| Device presentation | DIRECT STARTER CONNECTED TO AN AUTOMATION CONTROLLER THROUGH A BUS COUPLEROPERATIONAL ONLY WHEN CONNECTED TO A BUS COUPLER |
| Function available | UPSTREAM VOLTAGE PRESENCE DETECTIONELECTRICAL LINE AND LOAD PROTECTIONPOWER AND ENERGY MONITORING WHEN CONNECTED WITH TPRVM VOLTAGE MODULE |
| Product compatibility | TPRBC BUS COUPLERTPRVM VOLTAGE INTERFACE MODULE |
| Poles description | 3P (3 NO) |
| Utilisation category | AC-1AC-2AC-3AC-4AC-3E |
| Motor power kW | 18.5 KW AT 230 V 50 HZ (AC-3)30 KW AT 380...415 V 50 HZ (AC-3)30 KW AT 440 V 50 HZ (AC-3)37 KW AT 500 V 50 HZ (AC-3)37 KW AT 690 V 50 HZ (AC-3) |
| motor power HP (UL / CSA) | 5 HP AT 120 V AC 60 HZ FOR 1 PHASE MOTORS10 HP AT 240 V AC 60 HZ FOR 1 PHASE MOTORS20 HP AT 208 V AC 60 HZ FOR 3 PHASES MOTORS20 HP AT 240 V AC 60 HZ FOR 3 PHASES MOTORS40 HP AT 480 V AC 60 HZ FOR 3 PHASES MOTORS50 HP AT 600 V AC 60 HZ FOR 3 PHASES MOTORS |
| [Ie] rated operational current | 65 A (AT |
| [Ith] conventional free air thermal current | 80 A (AT 50 °C) |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1600 V CONFORMING TO UL 60947-4-1600 V CONFORMING TO CSA C22.2 NO 60947-4-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| Overvoltage category | III |
| Thermal protection adjustment range | 3.35…65 A |
| Thermal overload class | CLASS 5…30 |
| Reset | REMOTELY OR AUTOMATICALLY |
| Irms rated making capacity | 1000 A AT 440 V CONFORMING TO IEC 60947 |
| Rated breaking capacity | 1000 A AT 440 V CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 900 A 40 °C - 1 S520 A 40 °C - 10 S260 A 40 °C - 1 MIN110 A 40 °C - 10 MIN |
| Average impedance | 1.5 MOHM - ITH 80 A 50 HZ |
| Power dissipation per pole | 6.3 W AC-3 - ITH 65 A9.6 W AC-1 - ITH 80 A |
| [Uc] control circuit voltage | 24 V DC SUPPLIED BY THE BUS COUPLER |
| Current consumption | 80 MA CONTACTOR SEALED500 MA CONTACTOR CLOSING |
| Power dissipation in W | 20.8 W AT IE AC-3 |
| Mechanical durability | 6 MCYCLES |
| Electrical durability | 1.4 MCYCLES 65 A AC-3 AT UE 440 V0.5 MCYCLES 80 A AC-1 AT UE 440 V |
| Maximum operating rate | 3600 CYC/MN AC-3 |
| Operating time | < 80 MS CLOSING< 80 MS OPENING |
| Safety performance level | B10D = 1369863 CYCLES CONTACTOR WITH NOMINAL LOAD CONFORMING TO EN/ISO 13849-1B10D = 20000000 CYCLES CONTACTOR WITH MECHANICAL LOAD CONFORMING TO EN/ISO 13849-1 |
| Protection type | THERMAL OVERLOAD PROTECTIONMOTOR OVERHEATOVERCURRENTUNDERCURRENTJAMLONG STARTSTALLRAPID CYCLE LOCKOUTPHASE SEQUENCERAPID RESTART LOCKOUTPHASE REVERSALPHASE LOSSPHASE UNBALANCEGROUND CURRENT |
| Monitoring type | TIME DEVICE ONTIME DEVICE SWITCH ONNUMBER OF FAULTSNUMBER OF SWITCHING CYCLESNUMBER OF DEVICE POWER CYCLESAVERAGE CURRENT IAVGAVERAGE VOLTAGE VAVGMAX CURRENT IMAXMAX VOLTAGE VMAXACTIVE AND REACTIVE POWER WITH VOLTAGE MODULEACTIVE AND REACTIVE ENERGY WITH VOLTAGE MODULETRUE POWER FACTOR WITH VOLTAGE MODULE |
| Local signalling | 1 LED (GREEN/RED) FOR DS (DEVICE STATUS)1 LED (GREEN/RED) FOR LS (LOAD STATUS) |
| Standards | EN/IEC 60947-1EN/IEC 60947-4-1UL 60947-4-1CSA C22.2 NO 60947-4-1 |
| Product certifications | CSAULEACCCC |
| Mounting mode | HORIZONTAL AND VERTICAL (35 MM SYMMETRICAL DIN RAIL) |
| Connections - terminals | EVERLINK BTR SCREW CONNECTORS 1 CABLE(S) 1…35 MM² (AWG 16...AWG 2) RIGIDEVERLINK BTR SCREW CONNECTORS 2 CABLE(S) 1…25 MM² (AWG 16...AWG 4) RIGIDEVERLINK BTR SCREW CONNECTORS 1 CABLE(S) 1…35 MM² (AWG 16...AWG 2) FLEXIBLE WITHOUT CABLE ENDEVERLINK BTR SCREW CONNECTORS 2 CABLE(S) 1…25 MM² (AWG 16...AWG 4) FLEXIBLE WITHOUT CABLE ENDEVERLINK BTR SCREW CONNECTORS 1 CABLE(S) 1…35 MM² (AWG 16...AWG 2) FLEXIBLE WITH CABLE ENDEVERLINK BTR SCREW CONNECTORS 2 CABLE(S) 1…25 MM² (AWG 16...AWG 4) FLEXIBLE WITH CABLE END |
| Tightening torque | 5 N.M - CABLE 1…25 MM² HEXAGONAL 4 MM8 N.M - CABLE 25…35 MM² HEXAGONAL 4 MM |
| Width | 55 MM |
| Height | 167 MM |
| Depth | 125 MM |
| Product weight | 1.248 KG |
| Ambient air temperature for storage | -25…70 °C |
| Ambient air temperature for operation | -10…50 °C WITHOUT DERATING50…60 °C WITH CURRENT DERATING |
| Relative humidity | 5…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING |
| IP degree of protection | IP20 |
| Pollution degree | 2 |
| Protective treatment | TC |
| Fire resistance | 960 °C CONFORMING TO UL 94850 °C CONFORMING TO IEC 60695-2-1650 °C CONFORMING TO IEC 60695-2-12 |
| Shock resistance | 15 GN (DURATION = 11 MS) CONFORMING TO IEC 60068-2-27 |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 3…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST, LEVEL 3, 8 KV AIR, 6 KV CONTACT, CONFORMING TO EN/IEC 61000-4-2RADIATED RF FIELD IMMUNITY TEST, LEVEL 3, 10 V/M, CONFORMING TO EN/IEC 61000-4-3FAST TRANSIENT IMMUNITY TEST, LEVEL 4, 4 KV, CONFORMING TO EN/IEC 61000-4-4SURGE IMMUNITY TEST (DIFFERENTIAL MODE), LEVEL 3, 2 KV, CONFORMING TO EN/IEC 61000-4-5SURGE IMMUNITY TEST (COMMON MODE), LEVEL 4, 4 KV, CONFORMING TO EN/IEC 61000-4-5CONDUCTED RF DISTURBANCE IMMUNITY TEST, 20 V, CONFORMING TO EN/IEC 61000-4-6 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.000 CM |
| Package 1 Width | 15.000 CM |
| Package 1 Length | 19.500 CM |
| Package 1 Weight | 1.354 KG |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 8 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.311 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 9d263b3f-2aca-4520-8069-dc29d672f647 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |