Tower Light - RG - 24V - LED - W.Buzzer - Tube mounting with foldable bracket

Share
In stock
SKU
XVGB2SM
Regular Price ₹ 4,486 Special Price ₹ 3,050
32% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Tower Light - RG - 24V - LED - W.Buzzer - Tube mounting with foldable bracket

Country of Origin: Indonesia

More Information
Product Name Tower Light - RG - 24V - LED - W.Buzzer - Tube mounting with foldable bracket
Range Name Harmony XVG
Tax Class GST-18
Activity IDSIG
Current Consumption 68mA
Net Weight 0.36KG
Rated Supply voltage 24 V AC/DC
Light Source LED steady red, LED steady green
Mounting Diameter 60mm
Category Monolithic Tower Light
MPG Description SIG - Control
MPG D3
Chapter ID 85318000
Frequency 2.64Hz
Write Your Own Review
You're reviewing:Tower Light - RG - 24V - LED - W.Buzzer - Tube mounting with foldable bracket
Your Rating

No sellers found for this product.