Tower Light - RG - 24V - LED - Tube mounting with fixing plate
In stock
SKU
XVGB2H
Regular Price
₹ 3,573
Special Price
₹ 2,322
35% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Tower Light - RG - 24V - LED - Tube mounting with fixing plate
Country of Origin: Indonesia
Product Name | Tower Light - RG - 24V - LED - Tube mounting with fixing plate |
---|---|
Range Name | Harmony XVG |
Tax Class | GST-18 |
Activity | IDSIG |
Current Consumption | 68mA |
Net Weight | 0.32KG |
Rated Supply voltage | 24 V AC/DC |
Light Source | LED steady red, LED steady green |
Mounting Diameter | 60mm |
Category | Monolithic Tower Light |
MPG Description | SIG - Control |
MPG | D3 |
Chapter ID | 85318000 |
Frequency | 2.64Hz |
Write Your Own Review
* Required Field
No sellers found for this product.