
calcActive())">
Tower Light - RAGB - 24V - LED - W.Buzzer - Tube mounting with foldable bracket
XVGB4SM
₹ 5,101.00
₹ 3,264.64
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XVGB4SM
Tower Light - RAGB - 24V - LED - W.Buzzer - Tube mounting with foldable bracket
Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
Out of stock
Tower Light - RAGB - 24V - LED - W.Buzzer - Tube mounting with foldable bracket
₹ 5,101.00
₹ 3,264.64
Description
Tower Light - RAGB - 24V - LED - W.Buzzer - Tube mounting with foldable bracket
Country of Origin: Indonesia
Product Details
Product Name | Tower Light - RAGB - 24V - LED - W.Buzzer - Tube mounting with foldable bracket |
---|---|
Range Name | Harmony XVG |
Tax Class | GST-18 |
Activity | IDSIG |
Current Consumption | 207mA |
Net Weight | 0.45KG |
Rated Supply voltage | 24 V AC/DC |
Light Source | LED steady red, LED steady green, LED steady amber, LED steady blue |
Mounting Diameter | 60mm |
Category | Monolithic Tower Light |
MPG Description | SIG - Control |
MPG | D3 |
Chapter ID | 85318000 |
Frequency | 2.64Hz |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review