discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON TM3 |
| Product or component type | DISCRETE I/O MODULE |
| Range compatibility | MODICON EASY M200 |
| Discrete input number | 8 |
| Discrete input voltage | 24 V DC |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete output logic | POSITIVE OR NEGATIVE |
| Discrete input compatibility | 8 CONFORMING TO IEC 61131-2 TYPE 1 |
| Discrete input current | 5 MA INPUT |
| Voltage state 1 guaranteed | INPUT: 15...28.8 V |
| Voltage state 0 guaranteed | 0...5 V INPUT |
| Current state 1 guaranteed | >= 2.5 MA INPUT |
| Input impedance | 4.7 KOHM |
| Discrete output number | 8 AT 24 V DC AT 240 V AC |
| Discrete output current | 2000 MA RELAY OUTPUT |
| Mechanical durability | 20000000 CYCLES |
| Typical current consumption | 70 MA AT 5 V DC40 MA AT 24 V DC |
| Electrical connection | 11 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR OUTPUTS9 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Local signalling | 1 LED PER CHANNEL (GREEN) FOR I/O STATE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 27.4 MM |
| Depth | 84.6 MM |
| Product weight | 0.118 KG |
| Protective treatment | NONE |
| Marking | CE |
| Ambient air temperature for operation | 0…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION FOR OPERATION10…95 % WITHOUT CONDENSATION FOR STORAGE |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL3.5 MM (F = 5…8.4 HZ) ON PANEL MOUNTING3 GN (F = 8.4…150 HZ) ON PANEL MOUNTING |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.400 CM |
| Package 1 Width | 7.200 CM |
| Package 1 Length | 10.300 CM |
| Package 1 Weight | 190.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 33 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 6.920 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 132 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 35.680 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 77 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.4217844736272855 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03403718200066438 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06457886267933266 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 73.41119999999998 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 73 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.085421212740021 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Product Name | discrete I/O module, Modicon TM3, 16 IO, 8 digital inputs, 8 digital outputs, screw |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON TM3 |
| Product or component type | DISCRETE I/O MODULE |
| Range compatibility | MODICON EASY M200 |
| Discrete input number | 8 |
| Discrete input voltage | 24 V DC |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete output logic | POSITIVE OR NEGATIVE |
| Discrete input compatibility | 8 CONFORMING TO IEC 61131-2 TYPE 1 |
| Discrete input current | 5 MA INPUT |
| Voltage state 1 guaranteed | INPUT: 15...28.8 V |
| Voltage state 0 guaranteed | 0...5 V INPUT |
| Current state 1 guaranteed | >= 2.5 MA INPUT |
| Input impedance | 4.7 KOHM |
| Discrete output number | 8 AT 24 V DC AT 240 V AC |
| Discrete output current | 2000 MA RELAY OUTPUT |
| Mechanical durability | 20000000 CYCLES |
| Typical current consumption | 70 MA AT 5 V DC40 MA AT 24 V DC |
| Electrical connection | 11 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR OUTPUTS9 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Local signalling | 1 LED PER CHANNEL (GREEN) FOR I/O STATE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 27.4 MM |
| Depth | 84.6 MM |
| Product weight | 0.118 KG |
| Protective treatment | NONE |
| Marking | CE |
| Ambient air temperature for operation | 0…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION FOR OPERATION10…95 % WITHOUT CONDENSATION FOR STORAGE |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL3.5 MM (F = 5…8.4 HZ) ON PANEL MOUNTING3 GN (F = 8.4…150 HZ) ON PANEL MOUNTING |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 12.400 CM |
| Package 1 Width | 7.200 CM |
| Package 1 Length | 10.300 CM |
| Package 1 Weight | 190.000 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 33 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 6.920 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 132 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 80.000 CM |
| Package 3 Length | 60.000 CM |
| Package 3 Weight | 35.680 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 77 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.4217844736272855 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03403718200066438 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.06457886267933266 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 73.41119999999998 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 73 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.085421212740021 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |