discrete input module, Modicon TM3, 8 inputs, spring, 24V DC
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
discrete input module, Modicon TM3, 8 inputs, spring, 24V DC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | discrete input module, Modicon TM3, 8 inputs, spring, 24V DC |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Range of product | MODICON TM3 |
| Product or component type | DISCRETE INPUT MODULE |
| Range compatibility | MODICON M241MODICON M251MODICON M221MODICON M262 |
| Device application | INDUSTRIAL APPLICATION |
| Discrete input number | 8 |
| Discrete input voltage | 24 V DC |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input compatibility | 8 CONFORMING TO IEC 61131-2 TYPE 1 |
| Discrete input current | 7 MA |
| Voltage state 1 guaranteed | INPUT: 15...28.8 V DC |
| Voltage state 0 guaranteed | 0...5 V INPUT |
| Current state 1 guaranteed | >= 2.5 MA INPUT |
| Input impedance | 3.4 KOHM |
| Response time on input | 4 MS (MAXIMUM (TURN ON))4 MS (MAXIMUM (TURN OFF)) |
| Safety reliability data | MTBF = 410 YEARS 40 °C |
| Sensor power supply | 19.2…28.8 V |
| Power supply type | ELECTRONIC POWERED BY INTERNAL BUS |
| Typical current consumption | 22 MA AT 5 V DC5 MA |
| Electrical connection | 11 X 2.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 5.08 MM ADJUSTMENT FOR INPUTS |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Isolation between channels and bus | 500 V AC |
| Local signalling | 1 LED PER CHANNEL (GREEN) FOR INPUT STATUS |
| Housing colour | GREY |
| AWG gauge | 0.2…2.5 MM² / AWG 24...AWG 14 WITH SOLID CABLE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 27.4 MM |
| Depth | 84.6 MM |
| Product weight | 0.085 KG |
| IP degree of protection | IP20 |
| Protective treatment | NONE |
| Marking | CE |
| Product certifications | CECULusUKCARCMEACCULus HazLoc |
| Standards | IEC 61131-2 |
| Ambient air temperature for operation | -10…35 °C (VERTICAL INSTALLATION)-10…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION FOR OPERATION10…95 % WITHOUT CONDENSATION FOR STORAGE |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL3.5 MM (F = 5…8.4 HZ) ON PANEL MOUNTING3 GN (F = 8.4…150 HZ) ON PANEL MOUNTING |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.000 CM |
| Package 1 Width | 10.800 CM |
| Package 1 Length | 13.000 CM |
| Package 1 Weight | 188.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.175 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 18 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.57312042273158 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0469102980211507 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005532125795800252 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.174063037927128 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.50229299376158 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | discrete input module, Modicon TM3, 8 inputs, spring, 24V DC |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Range of product | MODICON TM3 |
| Product or component type | DISCRETE INPUT MODULE |
| Range compatibility | MODICON M241MODICON M251MODICON M221MODICON M262 |
| Device application | INDUSTRIAL APPLICATION |
| Discrete input number | 8 |
| Discrete input voltage | 24 V DC |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) |
| Discrete input compatibility | 8 CONFORMING TO IEC 61131-2 TYPE 1 |
| Discrete input current | 7 MA |
| Voltage state 1 guaranteed | INPUT: 15...28.8 V DC |
| Voltage state 0 guaranteed | 0...5 V INPUT |
| Current state 1 guaranteed | >= 2.5 MA INPUT |
| Input impedance | 3.4 KOHM |
| Response time on input | 4 MS (MAXIMUM (TURN ON))4 MS (MAXIMUM (TURN OFF)) |
| Safety reliability data | MTBF = 410 YEARS 40 °C |
| Sensor power supply | 19.2…28.8 V |
| Power supply type | ELECTRONIC POWERED BY INTERNAL BUS |
| Typical current consumption | 22 MA AT 5 V DC5 MA |
| Electrical connection | 11 X 2.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 5.08 MM ADJUSTMENT FOR INPUTS |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Isolation between channels and bus | 500 V AC |
| Local signalling | 1 LED PER CHANNEL (GREEN) FOR INPUT STATUS |
| Housing colour | GREY |
| AWG gauge | 0.2…2.5 MM² / AWG 24...AWG 14 WITH SOLID CABLE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 27.4 MM |
| Depth | 84.6 MM |
| Product weight | 0.085 KG |
| IP degree of protection | IP20 |
| Protective treatment | NONE |
| Marking | CE |
| Product certifications | CECULusUKCARCMEACCULus HazLoc |
| Standards | IEC 61131-2 |
| Ambient air temperature for operation | -10…35 °C (VERTICAL INSTALLATION)-10…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION FOR OPERATION10…95 % WITHOUT CONDENSATION FOR STORAGE |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL3.5 MM (F = 5…8.4 HZ) ON PANEL MOUNTING3 GN (F = 8.4…150 HZ) ON PANEL MOUNTING |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.000 CM |
| Package 1 Width | 10.800 CM |
| Package 1 Length | 13.000 CM |
| Package 1 Weight | 188.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 9 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.175 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 18 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.57312042273158 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0469102980211507 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005532125795800252 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4.174063037927128 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 4 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.50229299376158 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |