analog input module, Modicon TM3, 8 inputs, screw, 24V DC
calcPageSize())"
/>
Further offers for this product
Excl. GST Tax
In Stock
No sellers found for this product.
Excl. GST Tax
analog input module, Modicon TM3, 8 inputs, screw, 24V DC
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Product Name | analog input module, Modicon TM3, 8 inputs, screw, 24V DC |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON TM3 |
| Product or component type | ANALOG INPUT MODULE |
| Range compatibility | MODICON M221MODICON M241MODICON M251MODICON M262 |
| Analogue input number | 8 |
| Analogue input type | CURRENT 4...20 MACURRENT 0...20 MAVOLTAGE 0...10 VVOLTAGE - 10...10 V |
| Analogue input resolution | 12 BITS11 BITS + SIGN |
| Permissible continuous overload | 13 V, ANALOGUE INPUT TYPE: VOLTAGE40 MA, ANALOGUE INPUT TYPE: CURRENT |
| Input impedance | = 1 MOHM |
| Sampling duration | 1 MS |
| Conversion time | 1 MS + 1 MS PER CHANNEL + 1 CONTROLLER CYCLE TIME |
| Absolute accuracy error | +/- 1 % OF FULL SCALE+/- 0.2 % OF FULL SCALE AT 25 °C |
| Repeat accuracy | +/-0.5 %FS |
| Type of cable | TWISTED SHIELDED PAIRS CABLE |
| Electrical connection | 10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS AND SUPPLY10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS |
| LSB value | 2.44 MV, 0...10 V4.88 MV, - 10...10 V4.88 µA, 0...20 MA3.91 µA, 4...20 MA |
| Insulation | BETWEEN INPUT AND SUPPLY AT 1500 V ACBETWEEN INPUT AND INTERNAL LOGIC AT 500 V AC |
| Immunity to microbreaks | 10 MS |
| Temperature drift | +/- 0.01 %FS/°C |
| Non-linearity | +/- 0.2 %FS |
| Typical current consumption | 40 MA AT 5 V DC FULL LOAD35 MA AT 5 V NO LOAD30 MA AT 24 V NO LOAD40 MA AT 24 V FULL LOAD |
| Local signalling | 1 LED GREEN FOR PWR |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 23.6 MM |
| Depth | 70 MM |
| Product weight | 0.11 KG |
| IP degree of protection | IP20 |
| Marking | CE |
| Product certifications | CEUKCARCMEACCULusCULus HazLoc |
| Standards | IEC 61131-2 |
| Electromagnetic emission | RADIATED EMISSIONS - TEST LEVEL: 40 DBμV/M QP CLASS A ( 10 M) AT 30…230 MHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBμV/M QP CLASS A ( 10 M) AT 230…1000 MHZ CONFORMING TO IEC 55011 |
| Ambient air temperature for operation | -10…55 °C (HORIZONTAL INSTALLATION)-10…35 °C (VERTICAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.368 CM |
| Package 1 Width | 10.513 CM |
| Package 1 Length | 12.603 CM |
| Package 1 Weight | 216.5 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 42 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 10.0 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 504 |
| Package 3 Height | 105 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 130 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.06864704133924 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04862289620287524 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005734092293107245 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.321139884613935 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.520630674486209 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | 7cc01735-94b8-432b-9a81-f9da4dd7709d |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Product Name | analog input module, Modicon TM3, 8 inputs, screw, 24V DC |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | MODICON TM3 |
| Product or component type | ANALOG INPUT MODULE |
| Range compatibility | MODICON M221MODICON M241MODICON M251MODICON M262 |
| Analogue input number | 8 |
| Analogue input type | CURRENT 4...20 MACURRENT 0...20 MAVOLTAGE 0...10 VVOLTAGE - 10...10 V |
| Analogue input resolution | 12 BITS11 BITS + SIGN |
| Permissible continuous overload | 13 V, ANALOGUE INPUT TYPE: VOLTAGE40 MA, ANALOGUE INPUT TYPE: CURRENT |
| Input impedance | = 1 MOHM |
| Sampling duration | 1 MS |
| Conversion time | 1 MS + 1 MS PER CHANNEL + 1 CONTROLLER CYCLE TIME |
| Absolute accuracy error | +/- 1 % OF FULL SCALE+/- 0.2 % OF FULL SCALE AT 25 °C |
| Repeat accuracy | +/-0.5 %FS |
| Type of cable | TWISTED SHIELDED PAIRS CABLE |
| Electrical connection | 10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS AND SUPPLY10 X 1.5 MM² REMOVABLE SCREW TERMINAL BLOCK WITH PITCH 3.81 MM ADJUSTMENT FOR INPUTS |
| LSB value | 2.44 MV, 0...10 V4.88 MV, - 10...10 V4.88 µA, 0...20 MA3.91 µA, 4...20 MA |
| Insulation | BETWEEN INPUT AND SUPPLY AT 1500 V ACBETWEEN INPUT AND INTERNAL LOGIC AT 500 V AC |
| Immunity to microbreaks | 10 MS |
| Temperature drift | +/- 0.01 %FS/°C |
| Non-linearity | +/- 0.2 %FS |
| Typical current consumption | 40 MA AT 5 V DC FULL LOAD35 MA AT 5 V NO LOAD30 MA AT 24 V NO LOAD40 MA AT 24 V FULL LOAD |
| Local signalling | 1 LED GREEN FOR PWR |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 RAIL CONFORMING TO IEC 60715 PLATE OR PANEL WITH FIXING KIT |
| Height | 90 MM |
| Width | 23.6 MM |
| Depth | 70 MM |
| Product weight | 0.11 KG |
| IP degree of protection | IP20 |
| Marking | CE |
| Product certifications | CEUKCARCMEACCULusCULus HazLoc |
| Standards | IEC 61131-2 |
| Electromagnetic emission | RADIATED EMISSIONS - TEST LEVEL: 40 DBμV/M QP CLASS A ( 10 M) AT 30…230 MHZ CONFORMING TO IEC 55011RADIATED EMISSIONS - TEST LEVEL: 47 DBμV/M QP CLASS A ( 10 M) AT 230…1000 MHZ CONFORMING TO IEC 55011 |
| Ambient air temperature for operation | -10…55 °C (HORIZONTAL INSTALLATION)-10…35 °C (VERTICAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Relative humidity | 10…95 % WITHOUT CONDENSATION |
| Operating altitude | 0...2000 M |
| Pollution degree | 2 |
| Vibration resistance | 3.5 MM (F = 5…8.4 HZ) ON DIN RAIL3 GN (F = 8.4…150 HZ) ON DIN RAIL |
| Shock resistance | 15 GN FOR 11 MS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 7.368 CM |
| Package 1 Width | 10.513 CM |
| Package 1 Length | 12.603 CM |
| Package 1 Weight | 216.5 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 42 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 10.0 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 504 |
| Package 3 Height | 105 CM |
| Package 3 Width | 120 CM |
| Package 3 Length | 80 CM |
| Package 3 Weight | 130 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| PVC free | Yes |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 3 |
| Total lifecycle Carbon footprint | 42 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14.06864704133924 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.04862289620287524 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.005734092293107245 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27.321139884613935 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 27 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.520630674486209 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.5 kg CO2 eq. |
| SCIP Number | 7cc01735-94b8-432b-9a81-f9da4dd7709d |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |