controller M200 40 IO transistor SINK
calcPageSize())"
/>
Further offers for this product
Excl. Tax
In Stock
No sellers found for this product.
Excl. Tax
controller M200 40 IO transistor SINK
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 16 regular inputs, 4 fast inputs, 4 high speed inputs and 16 sink transistor outputs, including 2 fast outputs. It is a Modicon logic controller with an input voltage of 24V DC, a discrete output voltage of 24V DC, 220V AC and an output current of 2A. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, non isolated serial link 1 and RS485, non isolated serial link 2 and RS232/RS485, and isolated serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 175mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.468kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Overview
| Product Name | controller M200 40 IO transistor SINK |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | EASY MODICON M200 |
| Product or component type | LOGIC CONTROLLER |
| [Us] rated supply voltage | 24 V DC |
| Discrete I/O number | 40 |
| Discrete input number | I2...I5: 4 FAST INPUTI0, I1, I6, I7: 4 HIGH SPEED INPUTI8...I23: 16 REGULAR INPUT |
| Discrete output number | Q0...Q1: 2 FAST OUTPUT (PLS/PWM/PTO MODE)Q2...Q15: 14 TRANSISTOR OUTPUT |
| Discrete input voltage | 24 V |
| Discrete input voltage type | DC |
| Discrete input current | 7 MA FOR INPUT |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) TYPE 1 CONFORMING TO IEC 61131-2 |
| Discrete output voltage | 24 V DC |
| Discrete output current | 0.5 A |
| Discrete output type | TRANSISTOR |
| Discrete output logic | NEGATIVE LOGIC (SINK) |
| Power consumption in W | 10 W AT 24 V DC (WITH MAX I/O) |
| Maximum number of I/O expansion module | 4 WITH 64 DISCRETE OUTPUT(S) FOR RELAY OUTPUT4 WITH 144 DISCRETE OUTPUT(S) FOR TRANSISTOR OUTPUT |
| Supply voltage limits | 20.4…28.8 V |
| Inrush current | 35 A |
| Voltage state 1 guaranteed | >= 15 V FOR INPUT |
| Input impedance | 3.3 KOHM FOR DISCRETE INPUT |
| Response time | 1 MS TURN-ON, Q0...Q15 TERMINAL(S) FOR OUTPUT1 MS TURN-OFF, Q0...Q15 TERMINAL(S) FOR OUTPUT5 µS TURN-OFF, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT5 µS TURN-ON, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT100 µS TURN-OFF, I2...I5 TERMINAL(S) FOR FAST INPUT35 µS TURN-ON, I2...I5 TERMINAL(S) FOR FAST INPUT100 µS TURN-OFF, I8...I13 TERMINAL(S) FOR REGULAR INPUT35 µS TURN-ON, I8...I13 TERMINAL(S) FOR REGULAR INPUT125 µS TURN-OFF, I14...I23 TERMINAL(S) FOR REGULAR INPUT55 µS TURN-ON, I14...I23 TERMINAL(S) FOR REGULAR INPUT |
| Configurable filtering time | 0 MS FOR INPUT3 MS FOR INPUT12 MS FOR INPUT |
| Maximum current per output common | 2 A AT COM 02 A AT COM 14 A AT COM 2 |
| Output frequency | 100 KHZ FOR FAST OUTPUT (PWM/PLS MODE) AT Q0...Q1 |
| Maximum leakage current | 0.1 MA FOR TRANSISTOR OUTPUT |
| Protection type | OVERLOAD AND SHORT-CIRCUIT PROTECTION AT 3.8 A |
| Reset time | 1 S AUTOMATIC RESET |
| Memory capacity | 512 BYTE INTERNAL FLASH FOR BACKUP OF PROGRAMS |
| Data storage equipment | 32 GB MICRO SD CARD (OPTIONAL) |
| Battery type | BR2032 LI-CFX (LITHIUM-CARBON MONOFLUORIDE), BATTERY LIFE: 5 YEAR(S) |
| Backup time | 3 YEARS AT 25 °C (BY INTERRUPTION OF POWER SUPPLY) |
| Execution time for 1 KInstruction | 0.3 MS FOR EVENT AND PERIODIC TASK |
| Execution time per instruction | 0.2 µS BOOLEAN |
| Exct time for event task | 60 µS RESPONSE TIME |
| Regulation loop | ADJUSTABLE PID REGULATOR UP TO 14 SIMULTANEOUS LOOPS |
| Positioning functions | PWM/PLS 2 CHANNEL(S) AT 100 KHZ |
| Control signal type | QUADRATURE (X1, X2, X4) AT 100 KHZ FOR FAST INPUT (HSC MODE)PULSE/DIRECTION AT 100 KHZ FOR FAST INPUT (HSC MODE)SINGLE PHASE AT 100 KHZ FOR FAST INPUT (HSC MODE)CW/CCW AT 100 KHZ FOR FAST INPUT (HSC MODE) |
| Counting input number | 4 FAST INPUT (HSC MODE) AT 100 KHZ 32 BITS |
| Integrated connection type | USB PORT WITH MINI B USB 2.0 CONNECTORNON ISOLATED SERIAL LINK SERIAL 1 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE NON ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS232/RS485 INTERFACE ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS23212 MBIT/S FOR USB |
| Communication port protocol | USB PORT: USB - SOMACHINE-NETWORKNON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORK |
| Local signalling | 1 LED (GREEN) FOR PWR1 LED (GREEN) FOR RUN1 LED (RED) FOR MODULE ERROR (ERR)1 LED (GREEN) FOR SD CARD ACCESS (SD)1 LED (RED) FOR BAT1 LED (GREEN) FOR SL11 LED PER CHANNEL (GREEN) FOR I/O STATE |
| Electrical connection | MINI B USB 2.0 CONNECTORFOR A PROGRAMMING TERMINAL REMOVABLE SCREW TERMINAL BLOCKFOR INPUTS REMOVABLE SCREW TERMINAL BLOCKFOR OUTPUTS REMOVABLE SCREW TERMINAL BLOCK, 3 TERMINAL(S) FOR CONNECTING THE 24 V DC POWER SUPPLY REMOVABLE SCREW TERMINAL BLOCK, 4 TERMINAL(S) FOR CONNECTING THE SERIAL LINK1 |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Insulation | NON-INSULATED BETWEEN INPUTSBETWEEN INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN FAST INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN INPUT GROUPS AT 500 V ACBETWEEN OUTPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN OUTPUT GROUPS AT 500 V ACBETWEEN SUPPLY AND INTERNAL LOGIC AT 500 V DC |
| Marking | CE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 PLATE OR PANEL WITH FIXING KIT CONFORMING TO IEC 60715 |
| Height | 90 MM |
| Depth | 70 MM |
| Width | 175 MM |
| Product weight | 0.468 KG |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Product certifications | CE |
| Standards | IEC 61131-2IEC 61010-2-201 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2SUSCEPTIBILITY TO ELECTROMAGNETIC FIELDS - TEST LEVEL: 10 V/M (80 MHZ...3 GHZ) CONFORMING TO IEC 61000-4-3MAGNETIC FIELD AT POWER FREQUENCY - TEST LEVEL: 30 A/M CONFORMING TO IEC 61000-4-8ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SERIAL LINK) CONFORMING TO IEC 61000-4-41.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (SHIELDED CABLE) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 0.5 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6CONDUCTED EMISSION - TEST LEVEL: 79 DBμV/M QP/66 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011CONDUCTED EMISSION - TEST LEVEL: 73 DBμV/M QP/60 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 40 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 47 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011 |
| Shock resistance | 15 GN FOR 11 MS30 GN FOR 6 MS |
| Immunity to microbreaks | 2 MS |
| Vibration resistance | 3.5 MM AT 5…8.4 HZ ON SYMMETRICAL RAIL1 GN AT 8.4…150 HZ ON SYMMETRICAL RAIL3.5 MM AT 5…8.7 HZ ON PANEL MOUNTING2 GN AT 8.7…150 HZ ON PANEL MOUNTING |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| Ambient air temperature for operation | 0…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9 CM |
| Package 1 Width | 18.3 CM |
| Package 1 Length | 13.6 CM |
| Package 1 Weight | 772.5 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 9770 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 288 |
| Package 3 Height | 95 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 243480 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 779 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.571145200487878 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.134994925222974 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2561263367282007 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 764.6999999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 765 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.33878921662991374 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 16 regular inputs, 4 fast inputs, 4 high speed inputs and 16 sink transistor outputs, including 2 fast outputs. It is a Modicon logic controller with an input voltage of 24V DC, a discrete output voltage of 24V DC, 220V AC and an output current of 2A. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, non isolated serial link 1 and RS485, non isolated serial link 2 and RS232/RS485, and isolated serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 175mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.468kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Overview
| Product Name | controller M200 40 IO transistor SINK |
|---|---|
| Nominal Output Voltage | 24 V DC |
| Tax Class | GST-18 |
| Short Description | Estimated delivery: Timelines may vary based on availability |
| Range of product | EASY MODICON M200 |
| Product or component type | LOGIC CONTROLLER |
| [Us] rated supply voltage | 24 V DC |
| Discrete I/O number | 40 |
| Discrete input number | I2...I5: 4 FAST INPUTI0, I1, I6, I7: 4 HIGH SPEED INPUTI8...I23: 16 REGULAR INPUT |
| Discrete output number | Q0...Q1: 2 FAST OUTPUT (PLS/PWM/PTO MODE)Q2...Q15: 14 TRANSISTOR OUTPUT |
| Discrete input voltage | 24 V |
| Discrete input voltage type | DC |
| Discrete input current | 7 MA FOR INPUT |
| Discrete input logic | SINK OR SOURCE (POSITIVE/NEGATIVE) TYPE 1 CONFORMING TO IEC 61131-2 |
| Discrete output voltage | 24 V DC |
| Discrete output current | 0.5 A |
| Discrete output type | TRANSISTOR |
| Discrete output logic | NEGATIVE LOGIC (SINK) |
| Power consumption in W | 10 W AT 24 V DC (WITH MAX I/O) |
| Maximum number of I/O expansion module | 4 WITH 64 DISCRETE OUTPUT(S) FOR RELAY OUTPUT4 WITH 144 DISCRETE OUTPUT(S) FOR TRANSISTOR OUTPUT |
| Supply voltage limits | 20.4…28.8 V |
| Inrush current | 35 A |
| Voltage state 1 guaranteed | >= 15 V FOR INPUT |
| Input impedance | 3.3 KOHM FOR DISCRETE INPUT |
| Response time | 1 MS TURN-ON, Q0...Q15 TERMINAL(S) FOR OUTPUT1 MS TURN-OFF, Q0...Q15 TERMINAL(S) FOR OUTPUT5 µS TURN-OFF, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT5 µS TURN-ON, I0, I1, I6, I7 TERMINAL(S) FOR HIGH SPEED INPUT100 µS TURN-OFF, I2...I5 TERMINAL(S) FOR FAST INPUT35 µS TURN-ON, I2...I5 TERMINAL(S) FOR FAST INPUT100 µS TURN-OFF, I8...I13 TERMINAL(S) FOR REGULAR INPUT35 µS TURN-ON, I8...I13 TERMINAL(S) FOR REGULAR INPUT125 µS TURN-OFF, I14...I23 TERMINAL(S) FOR REGULAR INPUT55 µS TURN-ON, I14...I23 TERMINAL(S) FOR REGULAR INPUT |
| Configurable filtering time | 0 MS FOR INPUT3 MS FOR INPUT12 MS FOR INPUT |
| Maximum current per output common | 2 A AT COM 02 A AT COM 14 A AT COM 2 |
| Output frequency | 100 KHZ FOR FAST OUTPUT (PWM/PLS MODE) AT Q0...Q1 |
| Maximum leakage current | 0.1 MA FOR TRANSISTOR OUTPUT |
| Protection type | OVERLOAD AND SHORT-CIRCUIT PROTECTION AT 3.8 A |
| Reset time | 1 S AUTOMATIC RESET |
| Memory capacity | 512 BYTE INTERNAL FLASH FOR BACKUP OF PROGRAMS |
| Data storage equipment | 32 GB MICRO SD CARD (OPTIONAL) |
| Battery type | BR2032 LI-CFX (LITHIUM-CARBON MONOFLUORIDE), BATTERY LIFE: 5 YEAR(S) |
| Backup time | 3 YEARS AT 25 °C (BY INTERRUPTION OF POWER SUPPLY) |
| Execution time for 1 KInstruction | 0.3 MS FOR EVENT AND PERIODIC TASK |
| Execution time per instruction | 0.2 µS BOOLEAN |
| Exct time for event task | 60 µS RESPONSE TIME |
| Regulation loop | ADJUSTABLE PID REGULATOR UP TO 14 SIMULTANEOUS LOOPS |
| Positioning functions | PWM/PLS 2 CHANNEL(S) AT 100 KHZ |
| Control signal type | QUADRATURE (X1, X2, X4) AT 100 KHZ FOR FAST INPUT (HSC MODE)PULSE/DIRECTION AT 100 KHZ FOR FAST INPUT (HSC MODE)SINGLE PHASE AT 100 KHZ FOR FAST INPUT (HSC MODE)CW/CCW AT 100 KHZ FOR FAST INPUT (HSC MODE) |
| Counting input number | 4 FAST INPUT (HSC MODE) AT 100 KHZ 32 BITS |
| Integrated connection type | USB PORT WITH MINI B USB 2.0 CONNECTORNON ISOLATED SERIAL LINK SERIAL 1 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE NON ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS232/RS485 INTERFACE ISOLATED SERIAL LINK SERIAL 2 WITH TERMINAL BLOCK CONNECTOR AND RS485 INTERFACE |
| Transmission rate | 1.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 15 M FOR RS4851.2...115.2 KBIT/S (115.2 KBIT/S BY DEFAULT) FOR BUS LENGTH OF 3 M FOR RS23212 MBIT/S FOR USB |
| Communication port protocol | USB PORT: USB - SOMACHINE-NETWORKNON ISOLATED SERIAL LINK: MODBUS MASTER/SLAVE - RTU/ASCII OR SOMACHINE-NETWORK |
| Local signalling | 1 LED (GREEN) FOR PWR1 LED (GREEN) FOR RUN1 LED (RED) FOR MODULE ERROR (ERR)1 LED (GREEN) FOR SD CARD ACCESS (SD)1 LED (RED) FOR BAT1 LED (GREEN) FOR SL11 LED PER CHANNEL (GREEN) FOR I/O STATE |
| Electrical connection | MINI B USB 2.0 CONNECTORFOR A PROGRAMMING TERMINAL REMOVABLE SCREW TERMINAL BLOCKFOR INPUTS REMOVABLE SCREW TERMINAL BLOCKFOR OUTPUTS REMOVABLE SCREW TERMINAL BLOCK, 3 TERMINAL(S) FOR CONNECTING THE 24 V DC POWER SUPPLY REMOVABLE SCREW TERMINAL BLOCK, 4 TERMINAL(S) FOR CONNECTING THE SERIAL LINK1 |
| Maximum cable distance between devices | UNSHIELDED CABLE: |
| Insulation | NON-INSULATED BETWEEN INPUTSBETWEEN INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN FAST INPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN INPUT GROUPS AT 500 V ACBETWEEN OUTPUT AND INTERNAL LOGIC AT 500 V ACBETWEEN OUTPUT GROUPS AT 500 V ACBETWEEN SUPPLY AND INTERNAL LOGIC AT 500 V DC |
| Marking | CE |
| Mounting support | TOP HAT TYPE TH35-15 RAIL CONFORMING TO IEC 60715TOP HAT TYPE TH35-7.5 PLATE OR PANEL WITH FIXING KIT CONFORMING TO IEC 60715 |
| Height | 90 MM |
| Depth | 70 MM |
| Width | 175 MM |
| Product weight | 0.468 KG |
| IP degree of protection | IP20 WITH PROTECTIVE COVER IN PLACE |
| Product certifications | CE |
| Standards | IEC 61131-2IEC 61010-2-201 |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 8 KV (AIR DISCHARGE) CONFORMING TO IEC 61000-4-2ELECTROSTATIC DISCHARGE IMMUNITY TEST - TEST LEVEL: 6 KV (CONTACT DISCHARGE) CONFORMING TO IEC 61000-4-2SUSCEPTIBILITY TO ELECTROMAGNETIC FIELDS - TEST LEVEL: 10 V/M (80 MHZ...3 GHZ) CONFORMING TO IEC 61000-4-3MAGNETIC FIELD AT POWER FREQUENCY - TEST LEVEL: 30 A/M CONFORMING TO IEC 61000-4-8ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-4ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST - TEST LEVEL: 1 KV (SERIAL LINK) CONFORMING TO IEC 61000-4-41.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 2 KV (RELAY OUTPUT) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (I/O) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (SHIELDED CABLE) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 0.5 KV (POWER LINES (DC)) CONFORMING TO IEC 61000-4-51.2/50 µS SHOCK WAVES IMMUNITY TEST - TEST LEVEL: 1 KV (POWER LINES (AC)) CONFORMING TO IEC 61000-4-5CONDUCTED RF DISTURBANCES - TEST LEVEL: 10 V (0.15...80 MHZ) CONFORMING TO IEC 61000-4-6CONDUCTED EMISSION - TEST LEVEL: 79 DBμV/M QP/66 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011CONDUCTED EMISSION - TEST LEVEL: 73 DBμV/M QP/60 DBμV/M AV (POWER LINES (AC)) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 40 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011RADIATED EMISSION - TEST LEVEL: 47 DBμV/M QP CLASS A (10 M) CONFORMING TO IEC 55011 |
| Shock resistance | 15 GN FOR 11 MS30 GN FOR 6 MS |
| Immunity to microbreaks | 2 MS |
| Vibration resistance | 3.5 MM AT 5…8.4 HZ ON SYMMETRICAL RAIL1 GN AT 8.4…150 HZ ON SYMMETRICAL RAIL3.5 MM AT 5…8.7 HZ ON PANEL MOUNTING2 GN AT 8.7…150 HZ ON PANEL MOUNTING |
| Relative humidity | 10…95 %, WITHOUT CONDENSATION (IN OPERATION)10…95 %, WITHOUT CONDENSATION (IN STORAGE) |
| Ambient air temperature for operation | 0…55 °C (HORIZONTAL INSTALLATION) |
| Ambient air temperature for storage | -25…70 °C |
| Operating altitude | 0...2000 M |
| Storage altitude | 0…3000 M |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9 CM |
| Package 1 Width | 18.3 CM |
| Package 1 Length | 13.6 CM |
| Package 1 Weight | 772.5 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 9770 G |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 288 |
| Package 3 Height | 95 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 243480 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 779 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 13.571145200487878 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 14 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.134994925222974 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.2561263367282007 |
| Carbon footprint of the installation phase [A5] | 0.3 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 764.6999999999999 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 765 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.33878921662991374 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |