
CONTR. M200 24I O 24VDC TR.SINK
Excl. Tax
All Sellers

Seller | Price | Shipment | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free shipping on orders above ₹499
|
No sellers found for this product.
CONTR. M200 24I O 24VDC TR.SINK
Description
This product is part of the Easy modicon M200 range, an offer of logic controllers for up to 168 I/O, 2 axis motion control. This logic controller provides 6 regular inputs, 4 fast inputs, 4 high speed inputs and 8 transistor outputs, 2 fast outputs. It is a Modicon logic controller with a rated supply voltage/output voltage of 24V DC, an output current of 0.5A and a power consumption of 10W at 24V DC. Easy to maintain and update with its micro SD memory card. Integrated connections are mini B USB 2.0, non isolated serial link 1 and RS485, non isolated serial link 2 and RS232/RS485, and isolated serial link 2 and RS485. It is a controller with an internal flash of 512byte and a micro SD card capacity of 32GB. It is an IP20 rated product. Its dimensions are 130mm (Width) x 70mm (Depth) x 90mm (Height). It weighs 0.382kg. Designed for textile, machine tool, packaging, material handling, pumping, hoisting, electronic assembly machines. This product is certified by CE, CSA, IACS E10, RCM and CULus. It meets EN/IEC 61010-2-201 and EN/IEC 61131-2 standards. It supports DIN rail mount. Entry-level plc perfectly suited to meet specific needs of emerging markets at an affordable price without compromise. Best performance/price ratio solutions for your small automation systems requiring flexibility and simple motion.
Product Details
Product Name | CONTR. M200 24I O 24VDC TR.SINK |
---|---|
Range Name | Modicon Easy M200 |
Tax Class | GST-18 |