TeSys U add-on motor starter pack

In stock
SKU
AET-K01-MST
Regular Price ₹ 81,944 Special Price ₹ 40,972
50% Off ( Prices are all exclusive of taxes )

Education test kit helps to learn assemble the TeSys U add-on motor starter pack.

CHECK DELIVERY TIME & COD AVAILABILITY

Kit helps students to understand and learn various components, interconnections & cable routing in TeSys U add-on motor starter pack during installation

 

 

Training experiments that can be run on the kit

  • Study and implement the various motor start-up schemas:

- Separation or sectioning,

- Control or switching,

- Short circuit protection,

- Overload protection.

  • Know the equipment and implementation differences.
  • Make power control equipment.

 

Components of the kit

 

Components

Quantity

 Platinum kit with wiring accessories.

1 No.

 24 V DC power supply kit.

1 No.

Protections and contactors for realizing: - 1 x 1.5 kW direct starter,
- 1 x 1.5 kW direct starter-inverter,
- 1 1.5 kW starter star-triangle with 1 or 2 directions of operation

1 set

TeSys U Add-on

 For making a 1.5 kW direct starter.

1 kit

 integrated modular direct starter-inverter with low implementation.

1 No.

More Information
Product Name TeSys U add-on motor starter pack
Tax Class GST-18
Write Your Own Review
You're reviewing:TeSys U add-on motor starter pack
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite